(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder With Lock, Double Acting, Single Rod / Double Rod, C96N Series

Cylinder With Lock, Double Acting, Single Rod / Double Rod, C96N Series

[Features]
· Manual lock can be opened and held with only a hex key, making it easy to attach to a device
· The lock unit and cylinder can be separated, improving maintainability
· 15% improvement in holding power
· High stop accuracy ±1 mm or less
· Overall length reduced by up to 27.5 mm

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C96NDB40-50C
C96NDB80-300C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)

-

1 Piece(s) Quote 4050

-

1 Piece(s) Quote 80300

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard Cushion Air cushions on both sides + damper cushions
Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket Type of Mount Support Basic type
Bellows Without rod boot Custom-made Specifications None

Tech Support