(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Slide Hand LSH-HP Series (Part Numbers)

Linear Slide Hand LSH-HP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • LSH-A
  • LSH-A
  • LSH-G LSH-F

[Features]
・ By increasing the guide stiffness compared to the conventional product, the allowable moment has been increased
・ High stiffness and high accuracy has been achieved due to the integrated structure of the guide rail and finger
・ Optimized seal design. The sliding technology has been mastered to achieve double the durability of conventional products
・ Centering accuracy can be easily reproduced by adding a "positioning hole" based on the gripping center
・ The rail plate allows the switch to be replaced with the hand attached to the robot / equipment

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LSH-A06C2R-F3S-R-HP1

Part Number
LSH-A06C2R-F3S-R-HP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

SGD 489.38

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardWith linear guide / High accuracyNoWithout rubber coverF3S1mWith 1 pc. at open sideSide power stripR plane-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LSH-A06C2R-F3S-R-HP1 in the Linear Slide Hand LSH-HP Series series.

Similar Part Numbers

Part Number
LSH-25K-HP
LSH-A06C1L-F2H-D-HP1
LSH-A06C1L-F2H-H-HP1
LSH-A06C2R-F3S3-D-HP1
LSH-A06C2R-F3S3-H-HP1
LSH-A06C2R-F3S3-R-HP1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Fingers Main Body Shape Gripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Type Gripping Force (when 0.5Mpa at closing)
(N)
Gripping Force (when 0.5Mpa at opening)
(N)
Environment, Applications Additional Functions Stroke Adjustment Mechanism Rubber Cover Switch part number Lead wire length Number of switches Finger Gripping center reference, high-precision positioning hole Compatible main unit

SGD 53.55

1 Piece(s) 12 Day(s) or more ------Related Components-----------LSH-□25

SGD 527.05

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1m2 pcs. includedBasic TypeL side-

SGD 490.68

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF2H1mWith 1 pc. at closed sideBasic TypeL side-

SGD 533.58

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF3S3 m2 pcs. includedSide power stripR plane-

SGD 493.94

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF3S3 mWith 1 pc. at closed sideSide power stripR plane-

SGD 493.94

1 Piece(s) 24 Day(s) or more 2 pcs.Square typeParallel Type of OpeningSingle Acting Type (Normally Close)-8Main Body-3.7StandardHigh accuracy / With linear guideNoWithout rubber coverF3S3 mWith 1 pc. at open sideSide power stripR plane-

Tech Support