(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series (Part Numbers)

Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series

A standard cylinder usable in water-spraying environments such as food machines and car wash machines.
[Features]
· Fully stainless steel specifications (External parts)
· 2 types of packing materials can be selected
· External appearance shape that suppresses liquid pooling

(i)Caution

  • ■About SMC product handling
    Products without a web page will be released one by one.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

CDG5WBN40SV-120-G5BAL

 
Part Number
CDG5WBN40SV-120-G5BAL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Material of Gasket

-

1 Piece(s) Quote 40120Rubber cushionRcG5BA32Basic typeFKM

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part CDG5WBN40SV-120-G5BAL in the Stainless Steel Cylinder, Standard Type, Double Acting, Double Rod, CG5W-S Series series.

Similar Part Numbers

Part Number
CDG5WBA32SR-75-G5BALS
CDG5WBA32SV-250
CDG5WBA32SV-30
CDG5WBN40SV-240
CDG5WBN40SV-40
CDG5WBN50SR-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Material of Gasket

-

1 Piece(s) Quote -75Air cushionRcG5BA31Basic typeNBR

-

1 Piece(s) Quote -250Air cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote -30Air cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote 40240Rubber cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote 40-Rubber cushionRcWithout auto switch--Basic typeFKM

-

1 Piece(s) Quote 50200Rubber cushionRcWithout auto switch--Basic typeNBR

Tech Support