(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATEX Directive Pneumatic-Pneumatic Positioner 56-IP5000/IP5100 Series, ATEX Category 3 (Part Numbers)

ATEX Directive Pneumatic-Pneumatic Positioner 56-IP5000/IP5100 Series, ATEX Category 3

[What is the ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
All equipment within the scope of the Directive must bear the CE marking and comply with the directive's requirements. ATEX Directive incorporates conventional European standards for explosion-proof equipment.
■Purpose of ATEX Directive
The main purposes of ATEX are:
· Prevention of static charge
· Prevention of spark ignition caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
The ATEX classifies the applicable equipment used in respective hazardous areas (zones) into the categories.
· Zone 0: Category 1
A place in which an explosive atmosphere may occur is (zone): present continually or for a long time, > 1,000 hours/year
· Zone 1: Category 2
A place in which an explosive atmosphere may occur is (zone): Present occasionally or 10 to 1,000 hours/year
· Zone 2: Category 3
A place in which an explosive atmosphere may occur is (zone): less likely present or for a short time < 10 hours/year

(i)Caution

  • Please refer to the catalog for detailed specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
56-IP5000-010
56-IP5000-030
56-IP5000-030-E
56-IP5000-030TN-E
56-IP5000-030TN-F
56-IP5100-030
56-IP5100-031
56-IP5100-031L
56-IP5100-031N
56-IP5100-031T
56-IP5100-131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread type Input pressure
(MPa)
Pressure
(MPa)
Lever unit Position feedback signal Ambient temperature
(°C)
Model

-

1 Piece(s) Quote Rc0.2 to 1.0 (standard)0.2N/AN/A-20 to 80 (standard)Lever Type

-

1 Piece(s) Quote Rc0.2 to 1.0 (standard)1.0N/AN/A-20 to 80 (standard)Lever Type

SGD 779.68

1 Piece(s) 46 Day(s) Rc0.2 to 1.0 (standard)1.0With Stroke 35 to 100 mm / lever unit N/A-20 to 80 (standard)Lever Type

SGD 940.10

1 Piece(s) 46 Day(s) NPT0.2 to 1.0 (standard)1.0With Stroke 35 to 100 mm / lever unit N/A-5 to 100 (for high temperature)Lever Type

-

1 Piece(s) Quote NPT0.2 to 1.0 (standard)1.0With Stroke 50 to 140 mm / lever unit N/A-5 to 100 (for high temperature)Lever Type

-

1 Piece(s) Quote Rc0.2 to 1.0 (standard)1.0N/AN/A-20 to 80 (standard)Rotary type

SGD 962.50

1 Piece(s) 46 Day(s) Rc0.2 to 1.0 (standard)1.0N/AAvailable-20 to 80 (standard)Rotary type

-

1 Piece(s) Quote Rc0.2 to 1.0 (standard)1.0N/AAvailable-30 to 60 (for low temperature)Rotary type

-

1 Piece(s) Quote NPT0.2 to 1.0 (standard)1.0N/AAvailable-20 to 80 (standard)Rotary type

-

1 Piece(s) Quote Rc0.2 to 1.0 (standard)1.0N/AAvailable-5 to 100 (for high temperature)Rotary type

-

1 Piece(s) Quote Rc0.02 to 0.06 / 0.06 to 0.11.0N/AAvailable-20 to 80 (standard)Rotary type

Loading...

  1. 1

Basic Information

Type Relay Device

Tech Support