(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 (Part Numbers)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-VFS4210-3DZ-04

 
Part Number
30-VFS4210-3DZ-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V ACDoubleDirect[Rc (R)] RcSelf-Retaining1/280 to 3000.1 to 1.02.8InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Standard
Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate Body options Standard

Please check the type/dimensions/specifications of the part 30-VFS4210-3DZ-04 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS4000 series.

Similar Part Numbers

Part Number
30-VFS4110-3DZ-03
30-VFS4110-3DZ-03N
30-VFS4110-3DZ-04T
30-VFS4210-3DZ-04T
30-VFS4210-3DZB
30-VFS4210-5DZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Type of manual operation

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V AC[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/850 to 3000.1 to 1.02.6InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTSelf-Recovery (Spring Return)3/850 to 3000.1 to 1.02.6InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V AC[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/280 to 3000.1 to 1.02.8InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position Exhaust110/120 V ACDoubleDirectNPTFSelf-Retaining1/280 to 3000.1 to 1.02.8InternalWith indicator light and surge voltage suppressorSide portedNon-locking push type (flush type)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust110/120 V ACDoubleManifold Base-Self-Retaining--0.1 to 1.0-InternalWith indicator light and surge voltage suppressor-Locking type (tool required type)

SGD 368.32

1 Piece(s) 46 Day(s) Unit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Self-Retaining--0.1 to 1.0-InternalWith indicator light and surge voltage suppressor-Non-locking push type (flush type)

Tech Support