(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 (Part Numbers)

CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000

CSA standard compliant, 5-port solenoid valve pilot type metal seal non-plug-in type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-VFS3110-5DZ-02

 
Part Number
30-VFS3110-5DZ-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 1401.4InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pressure Rating(MPa) 0.1 to 1.0
Seal Type Standard Lead wire electrical entry DIN terminal Body type Non plug-in sub-plate

Please check the type/dimensions/specifications of the part 30-VFS3110-5DZ-02 in the CSA Standard Compliant, 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 series.

Similar Part Numbers

Part Number
30-VFS3110-2DZ-02
30-VFS3110-2DZ-03
30-VFS3110-3DZ
30-VFS3110-5DZ-02T
30-VFS3110-5DZ-03
30-VFS3110-5DZ-03N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
CV Value Pilot Air Supply Indicator light / Surge voltage suppressor Piping specifications Body options Type of manual operation

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)1/440 to 1401.4InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 2001.8InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust110/120 V AC[Single] SingleManifold Base-Self-Recovery (Spring Return)---InternalWith indicator light and surge voltage suppressor-StandardNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTFSelf-Recovery (Spring Return)1/440 to 1401.4InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Spring Return)3/840 to 2001.8InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirectNPTSelf-Recovery (Spring Return)3/840 to 2001.8InternalWith indicator light and surge voltage suppressorSide portedStandardNon-locking push type (flush type)

Tech Support