(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series (Part Numbers)

UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series

[Features]UL standard compatible, 3 port solenoid valve, Base piping type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-SY515-5HZ

Part Number
30-SY515-5HZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (Lead length 600 mm)Non-locking, push typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Voltage DC24V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY515-5HZ in the UL Standard Compliant Product, 3-Port Solenoid Valve, Base Piping Type, Single Unit SY300/500 Series series.

Similar Part Numbers

Part Number
30-SY315-5G
30-SY315-5HZE
30-SY315-5L
30-SY515-5HZE
30-SY515-5L
30-SY515-5LNZE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Status at Power Off Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Valve specifications Port pipe connection port diameter (subplate)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (lead wire length: 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY3000-

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardGrommet (Lead length 600 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL-shaped plug connector (With lead length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorNon-compliantNoneSY5000-

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally Closed[Single] SingleManifold BaseSelf-Recovery (Pressure Differential Return)0.15 to 0.7InternalStandardL plug connector (without lead wire)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorNon-compliantNoneSY5000-

Tech Support