(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 (Part Numbers)

UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000

[Features]UL standard compatible, 5-port solenoid valve, Direct piping type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

30-SY3420-5MOZ-C4

 
Part Number
30-SY3420-5MOZ-C4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

-

1 Piece(s) Quote 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø40.2 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Single Use Mounting Orientation Direct
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 30-SY3420-5MOZ-C4 in the UL Standard Compliant 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000/9000 series.

Similar Part Numbers

Part Number
30-SY3120-5DZ-M5
30-SY3120-5DZ-M5-F2
30-SY3120-5G-C4
30-SY3420-5MOZ-C6
30-SY3420-5MZ-C6
30-SY3420-5MZ-C6-F2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Piping connection port diameter Cable Length
(m)
Type of fitting thread part

-

1 Piece(s) Quote 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracketNoneNon-compliant---

-

1 Piece(s) Quote 2-Position ExhaustDC24V[Single] SingleMSelf-Recovery (Pressure Differential Return)M5--0.15 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)With side bracketNoneNon-compliant---

SGD 110.83

1 Piece(s) 46 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)--Ø40.15 to 0.70.18InternalNon-LockingStandard-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketNoneNon-compliant---

-

1 Piece(s) Quote 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø60.2 to 0.70.16InternalNon-LockingStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

-

1 Piece(s) Quote 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø60.2 to 0.70.16InternalNon-LockingStandardM plug connector, lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNon-compliant---

-

1 Piece(s) Quote 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)--Ø60.2 to 0.70.16InternalNon-LockingStandardM plug connector, lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith side bracketNoneNon-compliant---

Tech Support