(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 (Part Numbers)

Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000

Can only be used in Japan as an intrinsically safe explosion-proof structure certified product

・ Exia II BT4 (TIIS certified product)
This product has been certified as an intrinsically safe explosion-proof system that combines an electromagnet for solenoid valves and a safety cage in the explosion-proof structure electromechanical equipment type certification of the Industrial Safety Technology Association of Japan (TIIS).

* Due to the system display and the selection of the attached barrier, the B (Zener type) barrier has been discontinued (December, 2017). Select A (Zener type) or F (Insulated type).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

51-SY5140-FLL20E

Part Number
51-SY5140-FLL20E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 2,000 mm)Push-turn locking hand-operated type51-SY5000KFD0-SD2-Ex1.1065

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Voltage DC12V Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 51-SY5140-FLL20E in the Intrinsically Safe Explosion-Proof Structure Certified (Japan) 5-Port Solenoid Valve, Base Mounted, 51-SY5000/7000/9000 series.

Similar Part Numbers

Part Number
51-SY5140-ALL10E-02
51-SY5140-ALL20E
51-SY5140-ALL3E
51-SY5140-FLL30D
51-SY5140-FLL3D
51-SY5140-FLL3E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Lead wire electrical entry Manual Valve specifications System display

-

1 Piece(s) Quote Single Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/40.15 to 0.70.64InternalL-shaped plug connector with cover (Lead length 1,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 2,000 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking hand-operated type51-SY5000Z728.H

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 3,000 mm)Push-turn locking screwdriver-operated type51-SY5000KFD0-SD2-Ex1.1065

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking screwdriver-operated type51-SY5000KFD0-SD2-Ex1.1065

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Exhaust[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)-0.15 to 0.7-InternalL-shaped plug connector with cover (Lead length 300 mm)Push-turn locking hand-operated type51-SY5000KFD0-SD2-Ex1.1065

Tech Support