(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Base Mounted, Clean, 10-SY3000/5000/7000/9000 (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Clean, 10-SY3000/5000/7000/9000

[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

10-SY3140-2LZ-01

Drawing

10-SY3000

2-position single

5-port solenoid valve, base mounted, single unit, clean series, 10-SY3000/5000/7000/9000 series, 10-SY3000 / 2-position single, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

2-position double

5-port solenoid valve, base mounted, single unit, clean series, 10-SY3000/5000/7000/9000 series, 10-SY3000 / 2-position double, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

3-Position Closed Center, Exhaust Center, Pressure Center

5-port solenoid valve, base mounted, single unit, clean series, 10-SY3000/5000/7000/9000 series, 10-SY3000 / 3-position closed center / exhaust center / pressure center, drawing

* Please refer to the digital catalog for information on part numbers other than the above.

Product Specifications

Product Specifications

Series10-SY300010-SY500010-SY700010-SY9000
Operating fluidAir
Internal pilot
Operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 positions0.2 to 0.7
External pilot
Operating pressure range
MPa
Operating pressure range-100 kPa to 0.7
Pilot
Pressure Range
2-position single0.25 to 0.7
2-position double0.25 to 0.7
3 positions0.25 to 0.7
Ambient and Working Fluid Temperature °C-10 to 50 (No freezing.)
Maximum operating frequency (Hz)2 Position Single, Double10555
3 positions3333
Manual (Manual Operation)Non-locking push type,
push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodInternal pilotCommon exhaust type for main valve and pilot valve
External pilotPilot valve individual exhaust type
LubricationNot required
Mounting orientationFree
^*) Impact resistance / vibration resistance m/s^2150/30
Protective structureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
     Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)

Product Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil Rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable voltage fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 {With light: 0.4 (0.45 for DIN terminal with light)}
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]

Apparent Power VA
AC100 V0.78 (With light: 0.81)0.78 (With light: 0.87)
110 V
[115 V]
0.86 (With light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (With light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (With light: 1.22)1.15 (With light: 1.30)
220 V
[230 V]
1.30 (With light: 1.34)
[1.42 (with light: 1.46)]
1.27 (With light: 1.46)
[1.39 (with light: 1.60)]
Surge voltage suppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator lightLED (neon bulb for DIN terminal AC)

*110 V AC and 115 V, 220 V AC and 230 V are shared.
* For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15% to +5% of the rated voltage.
* The DIN terminal / M8 connector does not have a power saving circuit.

Part Number
10-SY3140-2LZ-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/863 or less0.15 to 0.70.24InternalStandardL plug connector with lead (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressor10-SY3000

Loading...

  1. 1
 

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free / Clean Room Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
CE compliant Non-compliant Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SY3140-2LZ-01 in the 5-Port Solenoid Valve, Base Mounted, Clean, 10-SY3000/5000/7000/9000 series.

Similar Part Numbers

Part Number
10-SY3140-1LZE
10-SY3140-2LZ
10-SY3140-4LZD
10-SY3140-4MZE
10-SY3140-5DZE
10-SY3140-5LNZ-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Valve specifications

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardL plug connector with lead (length 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor10-SY3000

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC200V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardL plug connector with lead (length 300 mm)Non-locking, push typeWith indicator light and surge voltage suppressor10-SY3000

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC220V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardL plug connector with lead (length 300 mm)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor10-SY3000

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC220V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandardM plug connector with lead (length: 300 mm)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor10-SY3000

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7-InternalStandard-Push-turn locking hand-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)10-SY3000

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/863 or less0.15 to 0.70.24InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressor10-SY3000

Tech Support