(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom
*Values in [ ] are for AC.
■2-position single
Grommet (G), (H): 10-SY3120-□G/H□□-C4/C6/N3/N7 (-F2)
■2-position double
Grommet (G), (H): 10-SY3220-□G/H□□-C4/C6/N3/N7 (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY3320/3420/3520-□G/H□□-C4/C6/N3/N7 (-F2)
■2-position single
Grommet (G), (H): 10-SY5120-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)
■2-position double
Grommet (G), (H): 10-SY5220-□G/H□□-C4/C6/C8/N3/N7/N9 (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY5320/5420/5520-□G/H□□-C4/C6/C8/N3/N7/N9□ (-F2)
■2-position single
Grommet (G), (H): 10-SY7120-□G/H□□-C8/C10/N9/N11□ (-F2)
■2-position double
Grommet (G), (H): 10-SY7220-□G/H□□-C8/C10/N9/N11□ (-F2)
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY7320/7420/7520-□G/H□□-C8/C10/N9/N11□ (-F2)
■2-position single
Grommet (G), (H): 10-SY9120-□G/H□□-C8/C10/C12/N9/N11□
■2-position double
Grommet (G), (H): 10-SY9220-□G/H□□-C8/C10/C12/N9/N11□
■3-position closed center, exhaust center, pressure center
Grommet (G), (H): 10-SY9320/9420/9520-□G/H□□-C8/C10/C12/N9/N11□
Series | |||||
---|---|---|---|---|---|
10-SY3000 | 10-SY5000 | 10-SY7000 | 10-SY9000 | ||
Operating fluid | Air | ||||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |||
2-position double | 0.1 to 0.7 | ||||
3 positions | 0.2 to 0.7 | ||||
Ambient and Working Fluid Temperature °C | -10 to +50 (No freezing.) | ||||
Maximum operating frequency (Hz) | 2 Position Single, Double | 10 | 5 | 5 | 5 |
3 positions | 3 | 3 | 3 | 3 | |
Manual (Manual Operation) | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | ||||
Pilot Exhaust Method | Common exhaust type for main valve and pilot valve | ||||
Lubrication | Not required | ||||
Mounting orientation | Free | ||||
^*) Impact resistance / vibration resistance m/s^2 | 150/30 | ||||
Protective structure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*) Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Electrical Entry | Grommet (G)/(H), DIN terminal (D)/(Y), L plug connector (L), M8 connector (W), M plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil Rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable voltage fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 {With light: 0.4 (0.45 for DIN terminal with light)} | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (With light: 0.81) | 0.78 (With light: 0.87) |
110 V [115 V] | 0.86 (With light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (With light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (With light: 1.22) | 1.15 (With light: 1.30) | ||
220 V [230 V] | 1.30 (With light: 1.34) [1.42 (with light: 1.46)] | 1.27 (With light: 1.46) [1.39 (with light: 1.60)] | ||
Surge voltage suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator light | LED (neon bulb for DIN terminal AC) |
*110 V AC and 115 V, 220 V AC and 230 V are shared.
* For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15% to +5% of the rated voltage.
* The DIN terminal / M8 connector does not have a power saving circuit.
*Values in ( ) are for the normal position.
Part Number |
---|
10-SY9120-5GZ-C10 |
10-SY9120-5LZ-C10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | CE compliant | Valve specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | - | Ø10 | 0.15 to 0.7 | 1.4 | Standard | - | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Non-compliant | 10-SY9000 | ||
- | 1 Piece(s) | Quote | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | - | Ø10 | 0.15 to 0.7 | 1.4 | Standard | L plug connector with lead (length 300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | Non-compliant | 10-SY9000 |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Specifications | Lubrication Free / Clean Room | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Type | Clean series (Relief type) |
How can we improve?
How can we improve?