(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series (Part Numbers)

5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

[Please click here for the catalog]
P.184 EX500 Distributed serial wiring support
P.265 Single unit / sub plate type [IP67 compliant]

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SV1400-5FU

Part Number
10-SV1400-5FU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Connector Valve specifications Back-pressure check valve

-

1 Piece(s) Quote 5-Port ValveUnit for Manifold Mounting3-Position Exhaust CenterDoubleManifold Base-Self-Recovery (Spring Return)-0.2 to 0.7-InternalNon-LockingNon-locking, push typeWith light and with surge voltage suppressor-10-SV1000None

Loading...

  1. 1

Basic Information

Voltage DC24V Specifications Lubrication Free / Clean Room Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Type Clean series (Relief type) Protective Enclosure IP67 compliant

Please check the type/dimensions/specifications of the part 10-SV1400-5FU in the 5-Port Solenoid Valve, Clean Series 10-SV1000/2000/3000/4000 Series series.

Similar Part Numbers

Part Number
10-SV1100-5W1U-01
10-SV1100-5W1UD-01
10-SV1100-5W4U-01F
10-SV1400-5FUD
10-SV1400R-5FU
10-SV1500-5FU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Connector Valve specifications Back-pressure check valve

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 300 mm10-SV1000None

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalLockPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 300 mm10-SV1000None

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position Exhaust[Single] SingleDirectGSelf-Recovery (Pressure Differential Return)1/80.15 to 0.70.24InternalNon-LockingNon-locking, push typeWith indicator light and surge voltage suppressorM12 waterproof connector, cable length 2,000 mm10-SV1000None

-

1 Piece(s) Quote 5-Port ValveUnit for Manifold Mounting3-Position Exhaust CenterDoubleManifold Base-Self-Recovery (Spring Return)-0.2 to 0.7-InternalLockLock push turn type (Driver operation type)With light and with surge voltage suppressor-10-SV1000None

-

1 Piece(s) Quote 5-Port ValveUnit for Manifold Mounting3-Position Exhaust CenterDoubleManifold Base-Self-Recovery (Spring Return)-0.25 to 0.7-ExternalNon-LockingNon-locking, push typeWith light and with surge voltage suppressor-10-SV1000None

-

1 Piece(s) Quote 5-Port ValveUnit for Manifold Mounting3-Position Pressure CenterDoubleManifold Base-Self-Recovery (Spring Return)-0.2 to 0.7-InternalNon-LockingNon-locking, push typeWith light and with surge voltage suppressor-10-SV1000None

Tech Support