(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port 3-Position Valve, Base Piping Type VEX3 Series (Part Numbers)

3-Port 3-Position Valve, Base Piping Type VEX3 Series

[Features]
・ Intermediate stop of cylinder with maximum ø125 is possible
・ Power consumption: 1 W
・ 4 manual operation methods
Non-lock push type
Locking type, screwdriver operated
Push-turn locking slotted type
Push-turn locking (manual-operation type)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VEX3421-045GU1

Part Number
VEX3421-045GU1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingGrommet / lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeNone42

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Switching Type 3-Position Closed Center Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Seal Type Standard

Please check the type/dimensions/specifications of the part VEX3421-045GU1 in the 3-Port 3-Position Valve, Base Piping Type VEX3 Series series.

Similar Part Numbers

Part Number
VEX3221-015DS1-N
VEX3221-015DZ1
VEX3221-015DZ1-N
VEX3421-045LUB1
VEX3421-045MU1
VEX3421-045MUB1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Voltage Number of Solenoids Mounting Orientation Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body type Option Body size

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeNone22

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/8-Solenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingDIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorPilot solenoid typeSilencer for pilot exhaust (PE)22

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalLockL-shaped plug connector / with lead length 300 mmLocking type, screwdriver operatedWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeNone42

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalNon-LockingM-type plug connector / with lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeNone42

-

1 Piece(s) Quote Single UseDC24VDoubleDirect[Rc (R)] Rc1/2125 or lessSolenoid ValvesPilot Type Spool-0.1 to 1ExternalLockM-type plug connector / with lead length 300 mmLocking type, screwdriver operatedWith indicator light and surge voltage suppressor (non-polar type)Pilot solenoid typeNone42

Tech Support