(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series (Part Numbers)

3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-SYJ514M-5HS-01

Part Number
10-SYJ514M-5HS-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/8Sub-Base Plumbing0.32Non-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWith surge voltage suppressorNo bracket

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0.15 to 0.7 Seal Type Soft Seal Pilot Air Supply Internal
CE compliant Non-compliant Body options Main valve / pilot valve common exhaust type Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SYJ514M-5HS-01 in the 3-port solenoid valve, pilot type, elastic seal, clean series 10-SYJ500 series series.

Similar Part Numbers

Part Number
10-SYJ512M-2D-M5-F
10-SYJ512M-2G-M5
10-SYJ512M-2L-M5-F
10-SYJ514M-5HU
10-SYJ514M-5HU-01
10-SYJ514M-5HUD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket

-

1 Piece(s) Quote Single Use2-Position Normally ClosedAC200VDirectMM5Direct Plumbing0.14Non-LockingStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote Single Use2-Position Normally ClosedAC200VDirectMM5Direct Plumbing0.14Non-LockingStandardGrommet lead wire length: 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorNo bracket

-

1 Piece(s) Quote Single Use2-Position Normally ClosedAC200VDirectMM5Direct Plumbing0.14Non-LockingStandardL plug connector, lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorWith Bracket

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-Non-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracket

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirect[Rc (R)] Rc1/8Sub-Base Plumbing0.32Non-LockingStandardGrommet lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracket

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base Plumbing-LockStandardGrommet lead wire length: 600 mmPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressor (non-polar type)No bracket

Tech Support