(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible (Part Numbers)

3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
Uses grease for low dew point, can be used at -70°C, improves performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25A-VP342R-5DZ1-01A

 
Part Number
25A-VP342R-5DZ1-01A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

-

1 Piece(s) Quote 2-Position Normally ClosedDC24V[Rc (R)] Rc1/8-0.1 to 0.70.8ExternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Application Single Use Number of Solenoids Single
Mounting Orientation Direct Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Direct Plumbing Type Solenoid Valves Driving Type Pilot Type Poppet
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part 25A-VP342R-5DZ1-01A in the 3-Port Solenoid Valve, Elastic Material Seal, Pilot / Poppet Type, Body Ported, Rechargeable Battery Compatible series.

Similar Part Numbers

Part Number
25A-VP342-1DZ1-02A
25A-VP342-1DZ1-02A-F
25A-VP342-1YZ1-02B
25A-VP342R-5DZ1-01A-F
25A-VP342R-5DZ1-02A-F
25A-VP342RK-5DU1-01A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Voltage Pipe Port Type Plumbing Thread Nominal Pressure Rating
(MPa)
CV Value Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Functions

-

1 Piece(s) Quote 2-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 2-Position Normally ClosedAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 2-Position Normally OpenAC100V[Rc (R)] Rc1/40.2 to 0.71InternalStandardDIN (EN175301-803) terminalNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 2-Position Normally ClosedDC24V[Rc (R)] Rc1/8-0.1 to 0.70.8ExternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 2-Position Normally ClosedDC24V[Rc (R)] Rc1/4-0.1 to 0.71ExternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressorWith BracketStandard type (0.7 MPa)

-

1 Piece(s) Quote 2-Position Normally ClosedDC24V[Rc (R)] Rc1/8-0.1 to 10.8ExternalStandard-Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar)No bracket-

Tech Support