(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Base Mounted, Single Unit, Rechargeable Battery Compatible, 25A-SY5000/7000 Series (25A-SY5140-1LZ)

5-Port Solenoid Valve, Base Mounted, Single Unit, Rechargeable Battery Compatible, 25A-SY5000/7000 Series 25A-SY5140-1LZ

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

25A-SY5140-1LZ

Product Specifications

Part number display method

5-port solenoid valve, base mounted, single unit, rechargeable battery compatible, 25A-SY5000/7000 series, product specifications
  • * The specifications and drawing of 25A- are the same as the standard product.
Part Number
25A-SY5140-1LZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC100V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7InternalStandardL plug connector (with lead), lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor

Loading...

  1. 1
 

Basic Information

Number of Ports 5-Port Valve Specifications Lubrication Free Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Seal Type Soft Seal
Valve specifications SY5000

Please check the type/dimensions/specifications of the part 25A-SY5140-1LZ in the 5-Port Solenoid Valve, Base Mounted, Single Unit, Rechargeable Battery Compatible, 25A-SY5000/7000 Series series.

Similar Part Numbers

Part Number
25A-SY5140-1DZ-02
25A-SY5140-2DZ-02
25A-SY5140-2DZE
25A-SY5140-5D
25A-SY5140-5D-02
25A-SY5140-5DZ-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Status at Power Off Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor

-

1 Piece(s) Quote Single Use2-Position ExhaustAC100V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/480 or Less0.15 to 0.7InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)

-

1 Piece(s) Quote Single Use2-Position ExhaustAC200V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/480 or Less0.15 to 0.7InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustAC200V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7InternalStandardDIN terminal (with connector)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressor (non-polar type)

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold Base-Self-Recovery (Pressure Differential Return)--0.15 to 0.7InternalStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressor

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/480 or Less0.15 to 0.7InternalStandardDIN terminal (with connector)Non-locking, push typeWithout indicator light / surge voltage suppressor

-

1 Piece(s) Quote Single Use2-Position ExhaustDC24V[Single] SingleDirect[Rc (R)] RcSelf-Recovery (Pressure Differential Return)1/480 or Less0.15 to 0.7InternalStandardDIN terminal (with connector)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)

Tech Support