(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Membrane Air Dryer Rechargeable Battery Compatible 25A-IDG Series

Membrane Air Dryer Rechargeable Battery Compatible 25A-IDG Series

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
25A-IDG30LA-03-P
25A-IDG30LA-03B-P
25A-IDG50LA-02-P
25A-IDG50LA-03-P
25A-IDG50LA-03B-P
25A-IDG60LA-03-P
25A-IDG60LA-03-PR
25A-IDG60LA-03B-P
25A-IDG75LA-03-P
25A-IDG75LA-04-P
25A-IDG100LA-03-P
25A-IDG100LA-03B-P
25A-IDG100LA-04-P
25A-IDG100LA-04B-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction

-

1 Piece(s) Quote 753/83/8~10030No (Standard)-

-

1 Piece(s) Quote 753/83/8~10030With Bracket-

-

1 Piece(s) Quote 1101/41/4~20050No (Standard)-

-

1 Piece(s) Quote 1103/83/8~20050No (Standard)-

-

1 Piece(s) Quote 1103/83/8~20050With Bracket-

-

1 Piece(s) Quote 1703/83/8~20060No (Standard)-

-

1 Piece(s) Quote 1703/83/8~20060No (Standard)Right > Left

-

1 Piece(s) Quote 1703/83/8~20060With Bracket-

-

1 Piece(s) Quote 2403/83/8~30075No (Standard)-

-

1 Piece(s) Quote 2401/21/2~30075No (Standard)-

-

1 Piece(s) Quote 3003/83/8~300100No (Standard)-

-

1 Piece(s) Quote 3003/83/8~300100With Bracket-

-

1 Piece(s) Quote 3001/21/2~300100No (Standard)-

-

1 Piece(s) Quote 3001/21/2~300100With Bracket-

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Standard
Outlet Open Air Pressure Dew-point(℃) -40 Supply Side, Connection Type Rc Inlet Air Temperature(℃) 25
Control Side, Connection Type Rc Fitting for purge air emission With Fitting for Barge Air Discharge

Tech Support