(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series (Part Numbers)

Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

[22-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

11-MSQA50R-M9N

Part Number
11-MSQA50R-M9N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEnvironment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Type

SGD 1,927.56

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø250.1 to Less Than 10.294With shock absorber50Side portedM9N0.52 pcs.Rc 1/8NoneClean Series (Vacuum type)

Loading...

  1. 1

Basic Information

Type Rotary Table 2-point Stop Main Body Shape Block Shape Oscillation Angle A 190°
Operation Method Double Rack Valves N/A

Please check the type/dimensions/specifications of the part 11-MSQA50R-M9N in the Rotary Table, Rack and Pinion Type, Clean and Low Dust Generation 11-/20-/22-MSQ Series series.

Similar Part Numbers

Part Number
11-MSQA10A-A93L
11-MSQA10A-A93S
11-MSQA10A-A96L
11-MSQA50R-M9NL
11-MSQA50R-M9NV
11-MSQA7A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEnvironment, Applications Rigidity, Accuracy Tube Nominal Dia. Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Format Size Connection port location Switch Lead wire
(m)
Number of switches Port types Connector type Type

-

1 Piece(s) Quote CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA9332 pcs.M5NoneClean Series (Vacuum type)

SGD 1,343.42

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA930.51 pc.M5NoneClean Series (Vacuum type)

SGD 1,388.68

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø150.005 to Less Than 0.010.007Includes adjusting bolt10Side portedA9632 pcs.M5NoneClean Series (Vacuum type)

SGD 1,939.93

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø250.1 to Less Than 10.294With shock absorber50Side portedM9N32 pcs.Rc 1/8NoneClean Series (Vacuum type)

SGD 1,939.93

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø250.1 to Less Than 10.294With shock absorber50Side portedM9NV0.52 pcs.Rc 1/8NoneClean Series (Vacuum type)

SGD 662.55

1 Piece(s) 46 Day(s) CleanroomHigh Rigidity, High Accuracyø120.005 to Less Than 0.010.006Includes adjusting bolt7Side portedWithout auto switch (built-in magnet)NoneNoneM5NoneClean Series (Vacuum type)

Tech Support