(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve (Part Numbers)

High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve

They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve Manually Operated LVH Series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LLH3A-03-03-C

Part Number
LLH3A-03-03-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Body material Detailed type Body size Fitting thread section type Piping Connection Port Diameter Number of stations Base type P port, L side connection tube size P port, R side connection tube size Lever operation

-

1 Piece(s) Quote [Related Components] Related components-------PFAManifold base (Screw-in type)3Rc3/83Stacking type---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LLH3A-03-03-C in the High-Purity Chemical Liquid Valve Manually Operated LVH Series, Manifold and Manifold Valve series.

Similar Part Numbers

Part Number
LLH2A-02-S0600
LLH2A-02-S07
LLH2A-02-S08
LLH3A-03-03N-C
LLH3A-03-S10
LLH3A-03-S12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Body material Detailed type Body size Fitting thread section type Piping Connection Port Diameter Number of stations Base type P port, L side connection tube size P port, R side connection tube size Lever operation

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking typeø6 × ø4Plug-

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking type1/4" × 5/32"Same size on L and R sides-

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base (integrated fitting type)2--2Stacking typeø8 × ø6Same size on L and R sides-

-

1 Piece(s) Quote [Related Components] Related components-------PFAManifold base (Screw-in type)3NPT3/83Stacking type---

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base (integrated fitting type)3--3Stacking typeø10 × ø8Same size on L and R sides-

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base (integrated fitting type)3--3Stacking typeø12 × ø10Same size on L and R sides-

Tech Support