(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type (Part Numbers)

Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type

[Features]
・ Compact and space saving
Pipe direction dimension MAX. 29% shorter than the conventional integrated fitting type LVC series
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
・ Low dust generation piston damper
・ Long life buffer resistant to back pressure
・ Different diameter sizes are selectable due to Hyper Fitting

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LVD20-S06032-1

Part Number
LVD20-S06032-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material

-

1 Piece(s) Quote Normally ClosedØ6-With flow rate adjustmentStandardM5 × 0.8ø31PPS-PPS

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment Standard
Connection Type Tube Connection Body material PFA

Please check the type/dimensions/specifications of the part LVD20-S06032-1 in the Chemical Liquid Valve Compact, Compact, Air-Operated Type, Insert Bushing Type, Joint-Integrated Type series.

Similar Part Numbers

Part Number
LVD10-S032
LVD10-S032-1
LVD10-S04
LVD20-S0604
LVD20-S0604-1
LVD20-S06042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Tube Dia. Orifice Dia.
(Ø)
Option Functions Pilot port thread type B port size Pilot port position End plate material Seal/buffer material Actuator material

-

1 Piece(s) Quote Normally ClosedØ3-NoneStandardM5 × 0.8Same size as A/B port1PPS-PPS

-

1 Piece(s) Quote Normally ClosedØ3-With flow rate adjustmentStandardM5 × 0.8Same size as A/B port1PPS-PPS

-

1 Piece(s) Quote Normally ClosedØ4-NoneStandardø4 quick-connect fittingSame size as A/B port1PPS-PPS

-

1 Piece(s) Quote Normally ClosedØ6-NoneStandardø6 quick-connect fittingø41PPS-PPS

-

1 Piece(s) Quote Normally ClosedØ6-With flow rate adjustmentStandardø6 quick-connect fittingø41PPS-PPS

-

1 Piece(s) Quote Normally ClosedØ6-NoneStandardM5 × 0.8ø41PPS-PPS

Tech Support