(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve (Part Numbers)

High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve

They are the manifold base and manifold valve of the High-Purity Chemical Liquid Valve / Air Operated LVA Series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LVA22A-02-C1

Part Number
LVA22A-02-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

-

1 Piece(s) Quote Air Operating TypeChemicalHigh Corrosion Resistance[Others] Double acting[Rc (R)] Rc1/4-With flow rate adjustmentPFAManifold valveStandard2---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LVA22A-02-C1 in the High-Purity Chemical Liquid Valve / Air Operated LVA Series, Manifold and Manifold Valve series.

Similar Part Numbers

Part Number
LLA2A-03-02N-C
LLA2A-04-02-C
LLA2A-04-02N-C
LVA22A-02-N
LVA30A-03-C
LVA30A-03-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Detailed type Functions Body size Fitting thread section type Piping Connection Port Diameter Number of stations

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base-2NPT1/43

SGD 403.43

1 Piece(s) Quote [Related Components] Related components--------Manifold base-2Rc1/44

-

1 Piece(s) Quote [Related Components] Related components--------Manifold base-2NPT1/44

-

1 Piece(s) Quote Air Operating TypeChemicalHigh Corrosion Resistance[Others] Double acting[Rc (R)] Rc1/4-NonePFAManifold valveAmmonium hydroxide compatible2---

SGD 503.53

1 Piece(s) Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc3/88NonePFAManifold valveStandard3---

SGD 576.80

1 Piece(s) Quote Air Operating TypeChemicalHigh Corrosion ResistanceNormally Closed[Rc (R)] Rc3/88With flow rate adjustmentPFAManifold valveStandard3---

Tech Support