(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATEX Directive, Rotary Actuator, Vane Type 55-CRB1 Series, ATEX Category 2

ATEX Directive, Rotary Actuator, Vane Type 55-CRB1 Series, ATEX Category 2

[What is the ATEX directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the conventional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of static charge
・ Ignition prevention of sparks caused by friction, impact, and wear
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone / category division
In ATEX, the objects to be applied are classified into categories according to the category of dangerous places (zone).
・ Zone 0: Category 1
Probability of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Probability of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Probability of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
55-CRB1BW50-90D
55-CRB1BW50-90S-XF
55-CRB1BW50-180S
55-CRB1BW50-180S-XF
55-CRB1BW50-270S-XF
55-CRB1BW63-180S
55-CRB1BW63-270S
55-CRB1BW80-90S-XF
55-CRB1BW80-180S
55-CRB1BW80-180S-XF
55-CRB1BW80-270S
55-CRB1BW80-270S-XF
55-CRB1BW100-90D-XF
55-CRB1BW100-90S
55-CRB1BW100-100D-XF
55-CRB1BW100-180S
55-CRB1BW100-270S
55-CRB1BW100-270S-XF
55-CRB1LW80-270S-XF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Operation Method Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Port types Mounting style

-

1 Piece(s) Quote [90°] 90°20 to Less Than 50Double Vane0.1 to Less Than 10.11250RcBasic type

-

1 Piece(s) Quote [90°] 90°10 ~ Less than 20Single Vane0.01 to Less Than 0.10.08250GBasic type

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 20Single Vane0.01 to Less Than 0.10.08250RcBasic type

-

1 Piece(s) Quote [180°] 180°10 ~ Less than 20Single Vane0.01 to Less Than 0.10.08250GBasic type

-

1 Piece(s) Quote 270°10 ~ Less than 20Single Vane0.01 to Less Than 0.10.08250GBasic type

-

1 Piece(s) Quote [180°] 180°20 to Less Than 50Single Vane0.1 to Less Than 10.1263RcBasic type

-

1 Piece(s) Quote 270°20 to Less Than 50Single Vane0.1 to Less Than 10.1263RcBasic type

-

1 Piece(s) Quote [90°] 90°20 to Less Than 50Single Vane0.1 to Less Than 10.39880GBasic type

-

1 Piece(s) Quote [180°] 180°20 to Less Than 50Single Vane0.1 to Less Than 10.39880RcBasic type

-

1 Piece(s) Quote [180°] 180°20 to Less Than 50Single Vane0.1 to Less Than 10.39880GBasic type

-

1 Piece(s) Quote 270°20 to Less Than 50Single Vane0.1 to Less Than 10.39880RcBasic type

-

1 Piece(s) Quote 270°20 to Less Than 50Single Vane0.1 to Less Than 10.39880GBasic type

-

1 Piece(s) Quote [90°] 90°100 ~Double Vane0.1 to Less Than 10.811100GBasic type

-

1 Piece(s) Quote [90°] 90°50 to Less Than 100Single Vane0.1 to Less Than 10.6100RcBasic type

-

1 Piece(s) Quote 100°100 ~Double Vane0.1 to Less Than 10.811100GBasic type

-

1 Piece(s) Quote [180°] 180°50 to Less Than 100Single Vane0.1 to Less Than 10.6100RcBasic type

SGD 608.18

1 Piece(s) 46 Day(s) 270°50 to Less Than 100Single Vane0.1 to Less Than 10.6100RcBasic type

-

1 Piece(s) Quote 270°50 to Less Than 100Single Vane0.1 to Less Than 10.6100GBasic type

-

1 Piece(s) Quote 270°20 to Less Than 50Single Vane0.1 to Less Than 10.39880GFoot

Loading...

  1. 1

Basic Information

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Environment, Applications Standard
Rigidity, Accuracy Standard Valves N/A Connection port location Body side surface
Shaft pattern Double shaft (long shaft key & 4 chamfers)

Tech Support