(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series (Part Numbers)

Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series

[10-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

[21-Series, Copper-Free/ Fluorine-Free/ Silicone Type-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
・ The structure is the same as the Clean Series (Grease and packaging are different from the Clean Series)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

10-CDRB1BW15-180S-T99

Part Number
10-CDRB1BW15-180S-T99
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

-

1 Piece(s) Quote [180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

Loading...

  1. 1

Basic Information

Type Rotary Actuator Both Sides Shaft Outputs Main Body Shape Round Shape Rigidity, Accuracy Standard
Valves N/A Shaft pattern Double shaft (long shaft key & 4 chamfers)

Please check the type/dimensions/specifications of the part 10-CDRB1BW15-180S-T99 in the Rotary Actuator, Vane Type, Clean and Low Dust Generation 10-/21-CRB1 Series series.

Similar Part Numbers

Part Number
10-CDRB1BW10-180S-97
10-CDRB1BW10-180S-S99
10-CDRB1BW10-180S-S99L
10-CDRB1BW15-180S-T99L
10-CDRB1BW15-270S
10-CDRB1BW15-270S-S99L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOscillation Angle A Torque
(N・m)
Operation Method Environment, Applications Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Connection port location Switch Lead wire
(m)
Number of switches Lead wire electrical entry Mounting style Specifications Type

-

1 Piece(s) Quote [180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surface970.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

SGD 869.17

1 Piece(s) 46 Day(s) [180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS990.52 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

SGD 882.93

1 Piece(s) 46 Day(s) [180°] 180°-Single VaneCleanroomLess than 0.0050.0001510Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

SGD 914.78

1 Piece(s) 46 Day(s) [180°] 180°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceT9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

SGD 765.57

1 Piece(s) 46 Day(s) 270°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceWithout auto switch (built-in magnet)NoneNoneNoneBasic typeWith switch unitClean Series (Relief type)

-

1 Piece(s) Quote 270°-Single VaneCleanroomLess than 0.0050.00115Body side surfaceS9932 pcs.GrommetBasic typeWith switch unitClean Series (Relief type)

Tech Support