(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series (Part Numbers)

Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series

[11-Series Clean Series]
・ This product can be used in a clean environment
・ Prevents dust generation in the cleanroom

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

11-CDRA1BW50-90Z-M9B

Part Number
11-CDRA1BW50-90Z-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Mounting style Cushioning

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°1 to Less Than 3 / 3 ~ Less than 6 / 6 to Less Than 10 / 10 ~ Less than 200.01 to Less Than 0.10.0550M9B0.52 pcs.Rc 1/8Double shaftBasic typeWithout air cushion

Loading...

  1. 1

Basic Information

Main Body Shape Block Shape Operation Method Single Rack Environment, Applications Cleanroom
Rigidity, Accuracy Standard Valves N/A Type Clean Series (Vacuum type)

Please check the type/dimensions/specifications of the part 11-CDRA1BW50-90Z-M9B in the Rotary Actuator, Rack and Pinion Type, Clean Series 11-CRA1-Z Series series.

Similar Part Numbers

Part Number
11-CDRA1BS30-90CZ
11-CDRA1BS30-90CZ-A93L
11-CDRA1BS30-90CZ-M9B
11-CDRA1BW50-90Z-M9BWL
11-CDRA1LS50-180CZ
11-CDRA1LS50-180CZ-M9B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Oscillation Angle A Torque
(N・m)
Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Mounting style Cushioning

-

1 Piece(s) Quote Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230Without auto switch (built-in magnet)NoneNoneM5Single shaftBasic typeWith air cushions on both sides

SGD 1,032.38

1 Piece(s) 46 Day(s) Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230A9332 pcs.M5Single shaftBasic typeWith air cushions on both sides

-

1 Piece(s) Quote Rotary Actuator One Side Shaft Output[90°] 90°Less than 1 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.1230M9B0.52 pcs.M5Single shaftBasic typeWith air cushions on both sides

-

1 Piece(s) Quote Rotary Actuator Both Sides Shaft Outputs[90°] 90°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.01 to Less Than 0.10.0550M9BW32 pcs.Rc 1/8Double shaftBasic typeWithout air cushion

-

1 Piece(s) Quote Rotary Actuator One Side Shaft Output[180°] 180°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.9850Without auto switch (built-in magnet)NoneNoneRc 1/8Single shaftFootWith air cushions on both sides

-

1 Piece(s) Quote Rotary Actuator One Side Shaft Output[180°] 180°6 to Less Than 10 / 10 ~ Less than 20 / 1 to Less Than 3 / 3 ~ Less than 60.1 to Less Than 10.9850M9B0.52 pcs.Rc 1/8Single shaftFootWith air cushions on both sides

Tech Support