(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series (Part Numbers)

Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series

[10-Series Clean Series]
・ This product can be used in a clean environment
・ It prevents dust generation in the cleanroom

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid
(l/min)
Shape Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Piping specifications Accessories Monitor output Supply side fitting shape Control side fitting shape Bracket Type

Loading...

Basic Information

Type Vacuum Regulator Control Method Directly Operated Supply Side, Connection Type One-Touch Plumbing
Control Side, Connection Type One-Touch Plumbing Customized specifications No

Tech Support