(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series (Part Numbers)

Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series

[10-Series Clean Series]
・ This product can be used in a clean environment
・ It prevents dust generation in the cleanroom

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10-IRV10A-LC06BG

Part Number
10-IRV10A-LC06BG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Fluid
(l/min)
Shape Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Piping specifications Accessories Monitor output Supply side fitting shape Control side fitting shape Bracket Type

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)One-Touch Fitting Type ElbowØ6Ø6Single-sided connection specificationWith Pressure Gauge-ElbowElbowWith bracketClean series

Loading...

  1. 1

Basic Information

Type Vacuum Regulator Control Method Directly Operated Supply Side, Connection Type One-Touch Plumbing
Control Side, Connection Type One-Touch Plumbing Customized specifications No

Please check the type/dimensions/specifications of the part 10-IRV10A-LC06BG in the Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series series.

Similar Part Numbers

Part Number
10-IRV10-C06BGN
10-IRV10-C06BZA
10-IRV10-C06BZN
10-IRV10A-LC06BZN
10-IRV10A-LC06BZP
10-IRV10A-LC06LG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Fluid
(l/min)
Shape Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Piping specifications Accessories Monitor output Supply side fitting shape Control side fitting shape Bracket Type

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsGauge nut assembly-StraightStraightWith bracketClean series

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsWith digital pressure switchNPN open collector 2 outputsStraightStraightWith bracketClean series

SGD 278.13

1 Piece(s) 46 Day(s) Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsWith digital pressure switchNPN open collector 1 outputStraightStraightWith bracketClean series

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)One-Touch Fitting Type ElbowØ6Ø6Single-sided connection specificationWith digital pressure switchNPN open collector 1 outputElbowElbowWith bracketClean series

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)One-Touch Fitting Type ElbowØ6Ø6Single-sided connection specificationWith digital pressure switchPNP open collector 1 outputElbowElbowWith bracketClean series

-

1 Piece(s) Quote Maximum flow rate 140 L/min (ANR)One-Touch Fitting Type ElbowØ6Ø6Single-sided connection specificationWith Pressure Gauge-ElbowElbowWith bottom bracketClean series

Tech Support