(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical Liquid Valve Non-Metallic Exterior, Air Operated, 0.5 Mpa Back Pressure, Flare Integrated Fitting

Chemical Liquid Valve Non-Metallic Exterior, Air Operated, 0.5 Mpa Back Pressure, Flare Integrated Fitting

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Flare type fitting integrated type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQ20H-Z03
LVQ20H-Z04M
LVQ20H-Z04M-4
LVQ20H-Z06
LVQ20H-Z06M
LVQ20H-Z06R
LVQ20H-Z07
LVQ20H-Z07-2
LVQ20H-Z07-4
LVQ20H-Z07-K
LVQ20H-Z07N
LVQ20H-Z07N-4
LVQ20H-Z07N-K
LVQ20H-Z07R
LVQ20H-Z07R-4
LVQ20H-Z07R-4-N
LVQ20H-Z07R-K
LVQ30H-Z10M
LVQ30H-Z10R
LVQ30H-Z11-4
LVQ30H-Z11M
LVQ30H-Z11N-4
LVQ30H-Z11R-4
LVQ30H-Z11R-4-N
LVQ40H-Z12R
LVQ40H-Z13
LVQ40H-Z13-4
LVQ40H-Z13M
LVQ40H-Z13N-4
LVQ40H-Z13R-4
LVQ40H-Z13R-4-N
LVQ41H-Z13R
LVQ50H-Z19N-4
LVQ50H-Z19R-4-K
LVQ60H-Z25N-4
LVQ60H-Z25N-4-P
LVQ61H-Z25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Valve type Compatible sizes Pilot port type Option (1) Option (2)

-

1 Piece(s) Quote 2N.C.Tube: 3 × 2With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 4 × 3With LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 4 × 3With LQ3 fitting / connection tube size 4 × 3With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube: 6 × 4With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 6 × 4With LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 6 × 4Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)With bypassNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneBuffer material: FFKM

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / NPT 1/8NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / NPT 1/8With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / NPT 1/8NoneBuffer material: FFKM

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / Rc1/8With indicatorFor ammonium hydroxide

-

1 Piece(s) Quote 2N.C.Tube: 1/4" × 5/32"Screw-in / Rc1/8NoneBuffer material: FFKM

-

1 Piece(s) Quote 3N.C.Tube: 10 × 8With LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 3N.C.Tube: 10 × 8Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Tube: 3/8" × 1/4"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube: 3/8" × 1/4"With LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 3N.C.Tube: 3/8" × 1/4"Screw-in / NPT 1/8With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube: 3/8" × 1/4"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube: 3/8" × 1/4"Screw-in / Rc1/8With indicatorFor ammonium hydroxide

-

1 Piece(s) Quote 4N.C.Tube: 12 × 10Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)With indicatorNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"With LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"Screw-in / NPT 1/8With indicatorNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 4N.C.Tube: 1/2" × 3/8"Screw-in / Rc1/8With indicatorFor ammonium hydroxide

-

1 Piece(s) Quote 4N.O.Tube: 1/2" × 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 5N.C.Tube: 19 × 16 (3/4" × 5/8")Screw-in / NPT 1/8With indicatorNone

-

1 Piece(s) Quote 5N.C.Tube: 19 × 16 (3/4" × 5/8")Screw-in / Rc1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 6N.C.Tube: 25 × 22 (1" × 7/8")Screw-in / NPT 1/8With indicatorNone

-

1 Piece(s) Quote 6N.C.Tube: 25 × 22 (1" × 7/8")Screw-in / NPT 1/8With indicatorLarge flow rate specifications

-

1 Piece(s) Quote 6N.O.Tube: 25 × 22 (1" × 7/8")With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

Loading...

  1. 1

Basic Information

Pilot port direction 1

Tech Support