(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical Liquid Valve Non-Metallic Exterior, Air Operated, 0.5 MPa Back Pressure, Insert Bushing, Integrated Fitting

Chemical Liquid Valve Non-Metallic Exterior, Air Operated, 0.5 MPa Back Pressure, Insert Bushing, Integrated Fitting

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Insert bushing type fitting integrated type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQ20H-S03
LVQ20H-S07
LVQ20H-V07
LVQ20H-V07R-4-K
LVQ30H-V10-4
LVQ30H-V10M-1
LVQ30H-V11-1
LVQ30H-V11R
LVQ30H-V11R-1
LVQ30H-V11R-4
LVQ30H-V11R-4-K
LVQ31H-S11M
LVQ31H-V11R
LVQ40H-S10M
LVQ40H-S13R-1
LVQ40H-V12R-K
LVQ40H-V13-1
LVQ40H-V13R
LVQ40H-V13R-4
LVQ41H-V13R
LVQ42H-V13R
LVQ50H-S19R-4-K
LVQ50H-V19N-4-K
LVQ50H-V19N-4-N
LVQ50H-V19R-4
LVQ50H-V19R-4-K
LVQ60H-V25R-4-K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Valve type Fitting type Compatible sizes Pilot port type Option (1) Option (2)

-

1 Piece(s) Quote 2N.C.LQ2Tube: 3 × 2 (1/8" × 0.086")LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.C.LQ2Tube: 1/4" × 5/32"LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.C.LQ1Tube: 1/4" × 5/32"LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.C.LQ1Tube: 1/4" × 5/32"Screw-in / Rc1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 3N.C.LQ1Tube: 10 × 8LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)With indicatorNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 10 × 8LQ1 fitting integrated / connection tube outer diameter ø4With flow rate controlNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 3/8" × 1/4"LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)With flow rate controlNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 3/8" × 1/4"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 3/8" × 1/4"Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 3/8" × 1/4"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 3N.C.LQ1Tube: 3/8" × 1/4"Screw-in / Rc1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 3N.O.LQ2Tube: 3/8" × 1/4"LQ1 fitting integrated / connection tube outer diameter ø4NoneNone

-

1 Piece(s) Quote 3N.O.LQ1Tube: 3/8" × 1/4"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.LQ2Tube: 10 × 8LQ1 fitting integrated / connection tube outer diameter ø4NoneNone

-

1 Piece(s) Quote 4N.C.LQ2Tube: 1/2" × 3/8"Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 4N.C.LQ1Tube: 12 × 10Screw-in / Rc1/8NoneBuffer material: FFKM

-

1 Piece(s) Quote 4N.C.LQ1Tube: 1/2" × 3/8"LQ1 fitting integrated / connection tube outer diameter 1/8" (ø3)With flow rate controlNone

-

1 Piece(s) Quote 4N.C.LQ1Tube: 1/2" × 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.LQ1Tube: 1/2" × 3/8"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 4N.O.LQ1Tube: 1/2" × 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4Double actingLQ1Tube: 1/2" × 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 5N.C.LQ2Tube: 19 × 16 (3/4" × 5/8")Screw-in / Rc1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 5N.C.LQ1Tube: 19 × 16 (3/4" × 5/8")Screw-in / NPT 1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 5N.C.LQ1Tube: 19 × 16 (3/4" × 5/8")Screw-in / NPT 1/8With indicatorFor ammonium hydroxide

-

1 Piece(s) Quote 5N.C.LQ1Tube: 19 × 16 (3/4" × 5/8")Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 5N.C.LQ1Tube: 19 × 16 (3/4" × 5/8")Screw-in / Rc1/8With indicatorBuffer material: FFKM

-

1 Piece(s) Quote 6N.C.LQ1Tube: 25 × 22 (1" × 7/8")Screw-in / Rc1/8With indicatorBuffer material: FFKM

Loading...

  1. 1

Basic Information

B port (out) different diameter size Same size as A/B port Pilot port direction 1

Tech Support