(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Valve for Chemicals External Non-Metal Air Operated Type Tube Out LVQ-T Series

Valve for Chemicals External Non-Metal Air Operated Type Tube Out LVQ-T Series

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQ20-T06
LVQ20-T06M
LVQ20-T06R
LVQ20-T06R-1
LVQ20-T07
LVQ20-T07-1
LVQ20-T07-3
LVQ20-T07-4
LVQ20-T07M-9
LVQ20-T07R
LVQ20-T07R-1
LVQ20-T07R-1-J
LVQ20-T07R-1-N
LVQ20-T07R-2
LVQ20-T07R-3
LVQ20-T07R-4
LVQ20-T07R-6
LVQ20-T07R-9
LVQ20-T07R-J
LVQ20-T07R-N
LVQ21-T07
LVQ21-T07M
LVQ21-T07R
LVQ30-T10M
LVQ30-T10R
LVQ30-T10R-4
LVQ30-T10R-J
LVQ30-T11
LVQ30-T11-1
LVQ30-T11-4
LVQ30-T11-J
LVQ30-T11-N
LVQ30-T11M
LVQ30-T11N
LVQ30-T11N-1
LVQ30-T11N-9
LVQ30-T11R
LVQ30-T11R-1
LVQ30-T11R-1-N
LVQ30-T11R-4
LVQ30-T11R-5
LVQ30-T11R-6
LVQ30-T11R-J
LVQ30-T11R-N
LVQ31-T10M
LVQ31-T11R
LVQ40-T12
LVQ40-T12-1-J
LVQ40-T12M
LVQ40-T12M-8
LVQ40-T12R
LVQ40-T12R-J
LVQ40-T13
LVQ40-T13-1
LVQ40-T13-1-J
LVQ40-T13-3
LVQ40-T13-4
LVQ40-T13M
LVQ40-T13N-1
LVQ40-T13N-9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Valve type Compatible sizes Pilot port type Option (1) Option (2)

-

1 Piece(s) Quote 2N.C.Tube outer diameter: ø6With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: ø6With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: ø6Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: ø6Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate controlNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate control and bypassNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4With high back pressure and indicatorNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With flow rate controlFor high temperatures

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With flow rate controlFor ammonium hydroxide

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With bypassNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With flow rate control and bypassNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With high back pressure and flow rate controlNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8NoneFor high temperatures

-

1 Piece(s) Quote 2N.C.Tube outer diameter: 1/4"Screw-in / Rc1/8NoneFor ammonium hydroxide

-

1 Piece(s) Quote 2N.O.Tube outer diameter: 1/4"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 2N.O.Tube outer diameter: 1/4"With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 2N.O.Tube outer diameter: 1/4"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: ø10With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: ø10Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: ø10Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: ø10Screw-in / Rc1/8NoneFor high temperatures

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate controlNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneFor high temperatures

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneFor ammonium hydroxide

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / NPT 1/8NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / NPT 1/8With flow rate controlNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / NPT 1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8With flow rate controlFor ammonium hydroxide

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8High back pressure (0.42 MPa)None

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8With high back pressure and flow rate controlNone

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8NoneFor high temperatures

-

1 Piece(s) Quote 3N.C.Tube outer diameter: 3/8"Screw-in / Rc1/8NoneFor ammonium hydroxide

-

1 Piece(s) Quote 3N.O.Tube outer diameter: ø10With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 3N.O.Tube outer diameter: 3/8"Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate controlFor high temperatures

SGD 690.43

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

SGD 989.57

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4With high back pressure, flow rate adjustment, and bypassNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: ø12Screw-in / Rc1/8NoneFor high temperatures

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)NoneNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate controlNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate controlFor high temperatures

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With flow rate control and bypassNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube outer diameter 1/8" (ø3)With indicatorNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"With LQ1 fitting / connection tube with LQ1 fitting outer diameter ø4NoneNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"Screw-in / NPT 1/8With flow rate controlNone

-

1 Piece(s) Quote 4N.C.Tube outer diameter: 1/2"Screw-in / NPT 1/8With high back pressure and indicatorNone

Loading...

Basic Information

Pilot port direction 1

Tech Support