(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical Liquid Valve Non-Metallic Exterior, Manually Operated, Flare Fitting Integrated

Chemical Liquid Valve Non-Metallic Exterior, Manually Operated, Flare Fitting Integrated

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Flare type fitting integrated type
・ Two types of handle operation methods can be selected 90 degree turn type / multi-turn type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQH20-Z03-1
LVQH20-Z03-4
LVQH20-Z03R-1
LVQH20-Z04-1
LVQH20-Z04R-4
LVQH20-Z06-1
LVQH20-Z06R-1
LVQH20-Z07-1
LVQH20-Z07-4
LVQH20-Z07-4-K
LVQH20-Z07R-1
LVQH20-Z07R-4
LVQH30-Z08-1
LVQH30-Z08-4
LVQH30-Z08R-1
LVQH30-Z08R-4
LVQH30-Z10-1
LVQH30-Z10-4
LVQH30-Z10R-1
LVQH30-Z10R-4
LVQH30-Z11-1
LVQH30-Z11-4
LVQH30-Z11-4-N
LVQH30-Z11R-1
LVQH30-Z11R-4
LVQH30-Z11R-4-K
LVQH30-Z11R-4-N
LVQH40-Z12-1
LVQH40-Z12-4
LVQH40-Z12R-1
LVQH40-Z12R-1-K
LVQH40-Z12R-4
LVQH40-Z13-1
LVQH40-Z13-4
LVQH40-Z13-4-K
LVQH40-Z13R-1
LVQH40-Z13R-1-N
LVQH40-Z13R-4
LVQH40-Z13R-4-K
LVQH50-Z19-4-K
LVQH60-Z25R-1-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Compatible sizes Option (2) Breathing Port Type Handle Operation Method

SGD 563.15

1 Piece(s) Quote 2Tube: ø3 (1/8")StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) Quote 2Tube: ø3 (1/8")StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 2Tube: ø3 (1/8")StandardScrew-in / Rc1/890 degree turn type

SGD 563.15

1 Piece(s) Quote 2Tube: ø4StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) Quote 2Tube: ø4StandardScrew-in / Rc1/8Multi-turn type (With indicator)

SGD 563.15

1 Piece(s) Quote 2Tube: ø6StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) Quote 2Tube: ø6StandardScrew-in / Rc1/890 degree turn type

SGD 563.15

1 Piece(s) Quote 2Tube: 1/4"StandardScrew-in / NPT 1/890 degree turn type

SGD 691.72

1 Piece(s) Quote 2Tube: 1/4"StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 2Tube: 1/4"Buffer material: FFKMScrew-in / NPT 1/8Multi-turn type (With indicator)

SGD 563.15

1 Piece(s) Quote 2Tube: 1/4"StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 2Tube: 1/4"StandardScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: ø8StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) Quote 3Tube: ø8StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: ø8StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 3Tube: ø8StandardScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: ø10StandardScrew-in / NPT 1/890 degree turn type

-

1 Piece(s) Quote 3Tube: ø10StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: ø10StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 3Tube: ø10StandardScrew-in / Rc1/8Multi-turn type (With indicator)

SGD 695.80

1 Piece(s) Quote 3Tube: 3/8"StandardScrew-in / NPT 1/890 degree turn type

SGD 824.48

1 Piece(s) Quote 3Tube: 3/8"StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: 3/8"For ammonium hydroxideScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: 3/8"StandardScrew-in / Rc1/890 degree turn type

SGD 824.48

1 Piece(s) Quote 3Tube: 3/8"StandardScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: 3/8"Buffer material: FFKMScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 3Tube: 3/8"For ammonium hydroxideScrew-in / Rc1/8Multi-turn type (With indicator)

SGD 796.02

1 Piece(s) Quote 4Tube: ø12StandardScrew-in / NPT 1/890 degree turn type

SGD 924.58

1 Piece(s) Quote 4Tube: ø12StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

SGD 796.02

1 Piece(s) Quote 4Tube: ø12StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 4Tube: ø12Buffer material: FFKMScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 4Tube: ø12StandardScrew-in / Rc1/8Multi-turn type (With indicator)

SGD 796.02

1 Piece(s) Quote 4Tube: 1/2"StandardScrew-in / NPT 1/890 degree turn type

SGD 924.58

1 Piece(s) Quote 4Tube: 1/2"StandardScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 4Tube: 1/2"Buffer material: FFKMScrew-in / NPT 1/8Multi-turn type (With indicator)

SGD 796.02

1 Piece(s) Quote 4Tube: 1/2"StandardScrew-in / Rc1/890 degree turn type

-

1 Piece(s) Quote 4Tube: 1/2"For ammonium hydroxideScrew-in / Rc1/890 degree turn type

SGD 924.58

1 Piece(s) Quote 4Tube: 1/2"StandardScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 4Tube: 1/2"Buffer material: FFKMScrew-in / Rc1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 5Tube: ø19 (3/4")Buffer material: FFKMScrew-in / NPT 1/8Multi-turn type (With indicator)

-

1 Piece(s) Quote 6Tube: ø25 (1")For ammonium hydroxideScrew-in / Rc1/890 degree turn type

Loading...

  1. 1

Basic Information

Fitting type LQ3 fitting integrated

Tech Support