(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Chemical Liquid Valve Mon-Metallic Exterior, Air Operated Type, Flare Integrated Fitting, Space Saving

Chemical Liquid Valve Mon-Metallic Exterior, Air Operated Type, Flare Integrated Fitting, Space Saving

[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Flare type fitting integrated type

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
LVQ20S-Z07
LVQ20S-Z07N-1
LVQ20S-Z07R
LVQ20S-Z07R-4
LVQ21S-Z07R
LVQ30S-Z11
LVQ30S-Z11-6
LVQ30S-Z11-J
LVQ30S-Z11M
LVQ30S-Z11N-9
LVQ30S-Z11R
LVQ30S-Z11R-1
LVQ30S-Z11R-4
LVQ40S-Z13M
LVQ40S-Z13N-1
LVQ40S-Z13N-5
LVQ40S-Z13N-9
LVQ40S-Z13R
LVQ40S-Z13R-1
LVQ40S-Z13R-3
LVQ40S-Z13R-4
LVQ40S-Z13R-4-N
LVQ40S-Z13R-9
LVQ41S-Z13R
LVQ50S-Z19-J
LVQ50S-Z19N-9
LVQ50S-Z19N-J
LVQ50S-Z19R
LVQ50S-Z19R-1
LVQ60S-Z25R-1
LVQ60S-Z25R-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBody class Valve type Compatible sizes Pilot port type Option (1) Option (2)

-

1 Piece(s) Quote 2N.C.Fitting: 2With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 2N.C.Fitting: 2Screw-in / NPT 1/8With flow rate controlNone

-

1 Piece(s) Quote 2N.C.Fitting: 2Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 2N.C.Fitting: 2Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 2N.O.Fitting: 2Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Fitting: 3With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneNone

-

1 Piece(s) Quote 3N.C.Fitting: 3With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)With high back pressure and flow rate controlNone

-

1 Piece(s) Quote 3N.C.Fitting: 3With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneFor high temperatures

-

1 Piece(s) Quote 3N.C.Fitting: 3LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 3N.C.Fitting: 3Screw-in / NPT 1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 3N.C.Fitting: 3Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 3N.C.Fitting: 3Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 3N.C.Fitting: 3Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 4N.C.Fitting: 4LQ3 fitting / connection tube size 4 × 3NoneNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / NPT 1/8With flow rate controlNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / NPT 1/8High back pressure (0.42 MPa)None

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / NPT 1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8With flow rate control and bypassNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8With indicatorNone

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8With indicatorFor ammonium hydroxide

-

1 Piece(s) Quote 4N.C.Fitting: 4Screw-in / Rc1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 4N.O.Fitting: 4Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 5N.C.Fitting: 5With LQ3 fitting / connection tube size 1/8" × 0.086" (3 × 2)NoneFor high temperatures

-

1 Piece(s) Quote 5N.C.Fitting: 5Screw-in / NPT 1/8With high back pressure and indicatorNone

-

1 Piece(s) Quote 5N.C.Fitting: 5Screw-in / NPT 1/8NoneFor high temperatures

-

1 Piece(s) Quote 5N.C.Fitting: 5Screw-in / Rc1/8NoneNone

-

1 Piece(s) Quote 5N.C.Fitting: 5Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 6N.C.Fitting: 6Screw-in / Rc1/8With flow rate controlNone

-

1 Piece(s) Quote 6N.C.Fitting: 6Screw-in / Rc1/8With indicatorNone

Loading...

  1. 1

Basic Information

Fitting type LQ3 fitting integrated Pilot port direction 1

Tech Support