(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electric Actuator With Motor Specification FLCR Table Type (Part Numbers)

Electric Actuator With Motor Specification FLCR Table Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • FLCR-1602050NCN-LN00
  • FLCR-2002050NCN-LN00
  • FLCR-2502050NCN-LN00

For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FLCR-1602075NCN-LS03

Part Number
FLCR-1602075NCN-LS03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Connector entry direction

SGD 1,618.36

1 Piece(s) 25 Day(s) or more 752.1~5.042.1~5.0---0~10090Standard 3m15810016Left side

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled ball screw + belt
Guide Presence Input Power Supply DC24V/DC48V Position Detection Incremental
I/O Module No Brake No Noise Filter No
Operating Environment Standard Positioning Repeatability(µm) 20

Tech Support