(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
ADN-S-63-25-I-P-A
Piston Diameter | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 | 125 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Design | Piston | |||||||||||
Piston rod | ||||||||||||
Cylinder barrel | ||||||||||||
Mode of operation | Double-acting | |||||||||||
Cushioning | ||||||||||||
P | Elastic cushioning rings/plates at both ends | |||||||||||
PPS | - | Pneumatic cushioning, self-adjusting at both ends | - | |||||||||
Cushioning length | ||||||||||||
PPS [mm] | - | 3 | 3.5 | 4 | 5 | 6 | 7 | 7.5 | 10 | - | ||
Position sensing | Via proximity sensor | |||||||||||
Type of mounting | Via through-hole | |||||||||||
Via female thread | ||||||||||||
Via accessories | ||||||||||||
Mounting position | Any |
Part Number |
---|
ADN-S-63-25-I-P-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Housing material | Seals material | Cover material | Piston rod material | Material of cylinder barrel | Rod clevis material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Operating medium | Corrosion resistance class (CRC) | Stroke length (mm) | Min. ambient temperature (°C) | Ambient temperature (max.) (°C) | Cushioning | Mounting position | Mode of operation | Structural design | Variants | Information on operating and pilot media | LABS (PWIS) conformity | Cleanroom class | Type of mounting | Note on materials | Material of dynamic seals | Position sensing | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 197.85 | 1 Piece(s) | Quote | - | 25 | - | 0.06~1 | Wrought aluminum alloy, anodized | - | Wrought aluminum alloy, anodized | High-alloy stainless steel | - | For proximity sensor | 63 | 1750 | 1870 | G1/8 | - | Internal thread | 1.3 | - | 151 | 77 | 499 | 16 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | 0 | 60 | Elastic cushioning rings/pads at both ends | Any | Double-acting | Piston Piston rod | Piston rod at one end | Operation with oil lubrication possible (required for further use) | VDMA24364-B2-L | - | Optionally: With through-hole With internal thread With accessories | RoHS-compliant | TPE-U(PU) | For proximity sensor | - | - |
Loading...
Please check the type/dimensions/specifications of the part ADN-S-63-25-I-P-A in the Compact Cylinder, ADN Series series.
Part Number |
---|
ADN-20-15-I-P-A |
ADN-25-10-I-P-A |
ADN-25-15-I-P-A |
ADN-S-63-25-I-P-A-F1A |
ADN-S-63-30-A-P-A |
ADN-S-63-30-A-P-A-F1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder Operation Method | Stroke: L (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Housing material | Seals material | Cover material | Piston rod material | Material of cylinder barrel | Rod clevis material | Piston diameter (mm) | Theoretical force at 6 bar, retracting (N) | Theoretical force at 6 bar, advancing (N) | Pneumatic connection | Piston rod thread | Piston rod end | Impact energy in the end positions (J) | Moving mass (g) | Moving mass at 0 mm stroke (g) | Additional weight per 10 mm stroke (g) | Basic weight with 0 mm stroke (g) | Additional moving mass per 10 mm stroke (g) | Cushioning length (mm) | Operating medium | Corrosion resistance class (CRC) | Stroke length (mm) | Min. ambient temperature (°C) | Ambient temperature (max.) (°C) | Cushioning | Mounting position | Mode of operation | Structural design | Variants | Information on operating and pilot media | LABS (PWIS) conformity | Cleanroom class | Type of mounting | Note on materials | Material of dynamic seals | Position sensing | Manufacturer part # | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 94.00 | 1 Piece(s) | 8 Day(s) | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 20 | 141 | 188 | M5 | M6 | Internal thread | 0.2 | - | 30 | 21 | 131 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536244 | - | ||
SGD 104.90 | 1 Piece(s) | 8 Day(s) | Double Acting | 10 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536260 | - | ||
SGD 106.85 | 1 Piece(s) | 8 Day(s) | Double Acting | 15 | -20~80 | 0.06~1 | - | TPE-U(PUR) | Aluminum, Anodized | High-alloy steel | Wrought aluminum alloy, Smooth anodized | - | 25 | 247 | 295 | M5 | M6 | Internal thread | 0.3 | - | 50 | 23 | 156 | 6 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 2 - Moderate corrosion stress | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 536261 | - | ||
SGD 233.30 | 1 Piece(s) | 31 Day(s) | - | - | - | - | Anodised wrought aluminium alloy | - | - | High-alloy stainless steel | - | - | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 - Moderate corrosion stress | 25 | - | - | - | - | - | - | - | - | - | - | - | - | TPE-U(PU) | - | - | - | ||
SGD 222.30 | 1 Piece(s) | 8 Day(s) | - | 30 | - | 0.06~1 | Wrought aluminum alloy, anodized | - | Wrought aluminum alloy, anodized | High-alloy stainless steel | - | For proximity sensor | 63 | 1750 | 1870 | G1/8 | - | External thread | 1.3 | - | 151 | 77 | 499 | 16 | - | Compressed air as per ISO 8573-1:2010 [7:4:4] | 1 - Low corrosion stress | - | 0 | 60 | Elastic cushioning rings/pads at both ends | Any | Double-acting | Piston Piston rod | Piston rod at one end | Operation with oil lubrication possible (required for further use) | VDMA24364-B2-L | - | Optionally: With through-hole With internal thread With accessories | RoHS-compliant | TPE-U(PU) | For proximity sensor | - | - | ||
SGD 262.15 | 1 Piece(s) | 31 Day(s) | - | - | - | - | Anodised wrought aluminium alloy | - | - | High-alloy stainless steel | - | - | 63 | - | - | - | - | - | - | - | - | - | - | - | - | - | 0 - No corrosion stress | 30 | - | - | - | - | - | - | - | - | - | - | - | - | TPE-U(PU) | - | - | - |
How can we improve?
How can we improve?