(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Cylinder, ADVUL Series (Part Numbers)

Compact Cylinder, ADVUL Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Cylinder, ADVUL Series
  • Compact Cylinder, ADVUL Series

PDF

Part Number

Configured Part Number is shown.

ADVUL-50-10-P-A

Compact Cylinder, ADVUL Series

Compact Cylinder, ADVUL Series

Features

Compact Cylinder, ADVUL Series

Specifications

Piston diameter121620253240506380100
Pneumatic connectionM5M5M5M5G1/8G1/8G1/8G1/8G1/8G1/4
Operating mediumCompressed air in accordance with ISO 8573­1:2010 [7:4:4]
Note on operating/pilot mediumOperation with lubricated medium possible (in which case lubricated operation will always be required)
Constructional designPiston
Piston rod
Cylinder barrel
CushioningFlexible cushioning rings/plates at both ends
Position sensingFor proximity sensing
Type of mountingVia through-holes
With female thread
Via accessories
Mounting positionAny

Operating pressure [bar]

Piston diameter121620253240506380100
Piston rod at one end1.5 to 101.0 to 10
Through piston rod S21.5 to 101.0 to 10

Ambient conditions

Compact cylinderBasic versionS6
Ambient temperature [℃]-20 to +800 to +120
Corrosion resistance class CRC22
Part Number
ADVUL-50-10-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Manufacturer part #

SGD 687.90

1 Piece(s) Quote 100.1~1High-alloy steelSteel, galvanized5010571178G1/80.64156894

Loading...

  1. 1
 

Basic Information

Cylinder Operation Method Double Acting Operating Temperature(°C) -20::80 Cover material Wrought aluminum alloy
Material of cylinder barrel Wrought aluminum alloy Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part ADVUL-50-10-P-A in the Compact Cylinder, ADVUL Series series.

Similar Part Numbers

Part Number
ADVUL-16-10-P-A
ADVUL-20-10-P-A
ADVUL-20-15-P-A
ADVUL-25-10-P-A
ADVUL-25-25-P-A
ADVUL-63-40-P-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke: L
(mm)
Operating Pressure
(MPa)
Piston rod material Flange screws material Piston diameter
(mm)
Theoretical force at 6 bar, retracting
(N)
Theoretical force at 6 bar, advancing
(N)
Pneumatic connection Impact energy in the end positions
(J)
Manufacturer part #

SGD 332.90

1 Piece(s) Quote 100.15~1High-alloy stainless steelHigh-alloy stainless steel1690121M50.1156852

SGD 344.95

1 Piece(s) Quote 100.1~1High-alloy stainless steelSteel, galvanized20141188M50.14156859

SGD 349.05

1 Piece(s) Quote 150.1~1High-alloy stainless steelSteel, galvanized20141188M50.14156860

SGD 388.95

1 Piece(s) Quote 100.1~1High-alloy stainless steelSteel, galvanized25247295M50.1156867

SGD 410.30

1 Piece(s) Quote 250.1~1High-alloy stainless steelSteel, galvanized25247295M50.1156870

SGD 912.15

1 Piece(s) Quote 400.1~1High-alloy steelSteel, galvanized6317501870G1/80.7156908

Tech Support