(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Exhaust Protection, VABD Series

Part Number

Configured Part Number is shown.

VABD-D3-SN-G14

 
Part Number
VABD-D3-SN-G14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.60

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Seals material EPDM Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) -50 Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-]
Manufacturer part # 563400

Please check the type/dimensions/specifications of the part VABD-D3-SN-G14 in the Exhaust Protection, VABD Series series.

Tech Support