(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Push-in Fitting, QS Series
One-Touch Fitting is a joint used for connecting hoses, pipes, and tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - Brass, Nickel-plated
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system
Part Number
Configured Part Number is shown.
QS-1/8-8-I
Male thread with external hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|
153001 | QS-1/8-4 | R1/8 | 3 | 4 | - | 21 | 8 | 17 | 10 | 7.4 | 10 |
130674 | QS-1/8-4-100 | 100 | |||||||||
153002 | QS-1/8-6 | 5 | 6 | - | 22.3 | 8 | 18.3 | 12 | 8.2 | 10 | |
130675 | QS-1/8-6-100 | 100 | |||||||||
153004 | QS-1/8-8 | 6 | 8 | - | 27.9 | 8 | 23.9 | 14 | 14 | 10 | |
130676 | QS-1/8-8-50 | 50 | |||||||||
190643 | QS-1/8-10 | 6 | 10 | - | 30.3 | 8 | 26.3 | 17 | 21 | 10 | |
190644 | QS-1/4-4 | R1/4 | 3 | 4 | - | 22.5 | 11 | 16.5 | 14 | 16 | 10 |
153003 | QS-1/4-6 | 5 | 6 | - | 23.7 | 11 | 17.6 | 14 | 15 | 10 | |
130677 | QS-1/4-6-100 | 100 | |||||||||
153005 | QS-1/4-8 | 7 | 8 | - | 26.6 | 11 | 20.6 | 14 | 14 | 10 | |
130678 | QS-1/4-8-50 | 50 | |||||||||
153007 | QS-1/4-10 | 8.5 | 10 | - | 29.8 | 11 | 23.8 | 17 | 19 | 10 | |
130679 | QS-1/4-10-50 | 50 | |||||||||
164980 | QS-1/4-12 | 8.5 | 12 | - | 35.9 | 11 | 29.9 | 21 | 37 | 10 | |
130680 | QS-1/4-12-20 | 20 | |||||||||
190645 | QS-3/8-6 | R3/8 | 5 | 6 | - | 24.5 | 12 | 18.1 | 17 | 28 | 10 |
153006 | QS-3/8-8 | 7 | 8 | - | 25.5 | 12 | 19.2 | 17 | 25 | 10 | |
130681 | QS-3/8-8-50 | 50 | |||||||||
153008 | QS-3/8-10 | 9 | 10 | - | 29.3 | 12 | 23 | 17 | 24 | 10 | |
130682 | QS-3/8-10-50 | 50 | |||||||||
153009 | QS-3/8-12 | 11 | 12 | - | 31.9 | 12 | 25.6 | 21 | 30 | 10 | |
130683 | QS-3/8-12-20 | 20 | |||||||||
164957 | QS-3/8-16 | 11 | 16 | 23.8 | 41,1 | 12 | 34.8 | 22 | 50 | 1 | |
190646 | QS-1/2-10 | R1/2 | 9 | 10 | - | 30.4 | 15 | 22.2 | 21 | 46 | 1 |
133189 | QS-1/2-10-50 | 50 | |||||||||
153010 | QS-1/2-12 | 11 | 12 | - | 33.9 | 15 | 25.7 | 21 | 44 | 1 | |
130684 | QS-1/2-12-20 | 20 | |||||||||
153011 | QS-1/2-16 | 13 | 16 | - | 41.3 | 15 | 33.1 | 24 | 63 | 1 | |
130685 | QS-1/2-16-20 | 20 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | L1 | L2 | L3 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|
186095 | QS-G1/8-4 | G1/8 | 3 | 4 | 19.5 | 4.2 | 1.9 | 13 | 9.1 | 10 |
132036 | QS-G1/8-4-100 | 100 | ||||||||
186096 | QS-G1/8-6 | 5 | 6 | 20.6 | 4.2 | 1.9 | 13 | 8.3 | 10 | |
132037 | QS-G1/8-6-100 | 100 | ||||||||
186098 | QS-G1/8-8 | 6 | 8 | 25.8 | 4.2 | 1.9 | 14 | 13 | 10 | |
132038 | QS-G1/8-8-50 | 50 | ||||||||
186097 | QS-G1/4-6 | G1/4 | 5 | 6 | 21.2 | 4.8 | 1.9 | 17 | 17 | 10 |
132039 | QS-G1/4-6-100 | 100 | ||||||||
186099 | QS-G1/4-8 | 7 | 8 | 21.9 | 4.8 | 1.9 | 17 | 15 | 10 | |
132040 | QS-G1/4-8-50 | 50 | ||||||||
186101 | QS-G1/4-10 | 8.5 | 10 | 28.9 | 4.8 | 1.9 | 17 | 21 | 10 | |
132041 | QS-G1/4-10-50 | 50 | ||||||||
186350 | QS-G1/4-12 | 8.5 | 12 | 34.1 | 4.8 | 1.9 | 21 | 39 | 10 | |
132042 | QS-G1/4-12-20 | 20 | ||||||||
186100 | QS-G3/8-8 | G3/8 | 7 | 8 | 21.7 | 5.8 | 2.4 | 19 | 22 | 10 |
132043 | QS-G3/8-8-50 | 50 | ||||||||
186102 | QS-G3/8-10 | 9 | 10 | 25.4 | 5.8 | 2.4 | 19 | 22 | 10 | |
132044 | QS-G3/8-10-50 | 50 | ||||||||
186103 | QS-G3/8-12 | 11 | 12 | 31.5 | 5.8 | 2.4 | 21 | 33 | 10 | |
132045 | QS-G3/8-12-20 | 20 | ||||||||
186347 | QS-G3/8-16 | 11 | 16 | 37.3 | 5.8 | 2.4 | 22 | 45 | 1 | |
186104 | QS-G1/2-12 | G1/2 | 11 | 12 | 28 | 6.8 | 2.4 | 24 | 39 | 1 |
132046 | QS-G1/2-12-20 | 20 | ||||||||
186105 | QS-G1/2-16 | 13 | 16 | 35.3 | 6.8 | 2.4 | 24 | 51 | 1 | |
132047 | QS-G1/2-16-20 | 20 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L3 | L4 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153012 | QS-1/8-4-I | R1/8 | 2.6 | 4 | 9.7 | 9.9 | 20 | 8 | 16 | 14.9 | 2.5 | 6.6 | 10 |
133191 | QS-1/8-4-I-100 | 100 | |||||||||||
153013 | QS-1/8-6-I | 4.2 | 6 | 11.8 | 11.8 | 22.1 | 8 | 18.1 | 17 | 4 | 7.6 | 10 | |
133186 | QS-1/8-6-I-100 | 100 | |||||||||||
153015 | QS-1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.9 | 8 | 21.9 | 18.2 | 5 | 8.8 | 10 | |
133187 | QS-1/8-8-I-50 | 50 | |||||||||||
190647 | QS-1/8-10-I | 5.3 | 10 | 17.5 | 16.8 | 30.3 | 8 | 26.3 | 20.7 | 5 | 17 | 10 | |
153014 | QS-1/4-6-I | R1/4 | 4.2 | 6 | 13.7 | 11.8 | 21.3 | 11 | 15.2 | 17 | 4 | 13 | 10 |
133193 | QS-1/4-6-I-100 | 100 | |||||||||||
153016 | QS-1/4-8-I | 6.3 | 8 | 13.7 | 13.8 | 25.1 | 11 | 19.1 | 18.2 | 6 | 13 | 10 | |
133190 | QS-1/4-8-I-50 | 50 | |||||||||||
153018 | QS-1/4-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.8 | 11 | 23.8 | 20.7 | 6 | 20 | 10 | |
133188 | QS-1/4-10-I-50 | 50 | |||||||||||
190649 | QS-1/4-12-I | 6.3 | 12 | 20.8 | 19.8 | 35.9 | 11 | 29.9 | 23.3 | 6 | 29 | 10 | |
153017 | QS-3/8-8-I | R3/8 | 6.3 | 8 | 16.8 | 13.8 | 22.2 | 12 | 15.9 | 18.2 | 6 | 19 | 10 |
153019 | QS-3/8-10-I | 6.3 | 10 | 17.5 | 16.8 | 29.3 | 12 | 23 | 20.7 | 6 | 26 | 10 | |
153020 | QS-3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.9 | 12 | 25.6 | 23.3 | 8 | 31 | 10 | |
190648 | QS-1/2-10-I | R1/2 | 6.3 | 10 | 20.8 | 16.8 | 30.3 | 15 | 22.1 | 20.7 | 6 | 45 | 1 |
153021 | QS-1/2-12-I | 8.4 | 12 | 20.8 | 19.8 | 33.9 | 15 | 25.7 | 23.3 | 8 | 45 | 1 |
Male thread with internal hex
Manufacturer no. | Product code | Connection D1 | Nominal size [mm] | Tubing O.D. D2 | D5 Ø | D6 Ø | L1 | L2 | L4 | L5 | Wrench size | Weight/piece [g] | PU |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186106 | QS-G1/8-4-I | G1/8 | 2.6 | 4 | 13 | 9.9 | 19.5 | 4.2 | 14.9 | 1.9 | 2.5 | 7.7 | 10 |
133008 | QS-G1/8-4-I-100 | 100 | |||||||||||
186107 | QS-G1/8-6-I | 4.2 | 6 | 13 | 11.8 | 21.6 | 4.2 | 17 | 1.9 | 4 | 8.3 | 10 | |
133009 | QS-G1/8-6-I-100 | 100 | |||||||||||
186109 | QS-G1/8-8-I | 5.3 | 8 | 13.7 | 13.8 | 25.8 | 4.2 | 18.2 | 1.9 | 5 | 12 | 10 | |
133010 | QS-G1/8-8-I-100 | 100 | |||||||||||
132999 | QS-G1/8-10-I | 5.3 | 10 | 17 | 16.8 | 28.3 | 4.2 | 20.7 | 1.9 | 5 | 19 | 10 | |
133000 | QS-G1/8-10-I-100 | 100 | |||||||||||
186108 | QS-G1/4-6-I | G1/4 | 4.2 | 6 | 17 | 11.8 | 20.2 | 4.8 | 17 | 1.9 | 4 | 13 | 10 |
186110 | QS-G1/4-8-I | 6.3 | 8 | 17 | 13.8 | 24.4 | 4.8 | 18.2 | 1.9 | 6 | 14 | 10 | |
186112 | QS-G1/4-10-I | 7.3 | 10 | 17 | 16.8 | 28.9 | 4.8 | 20.7 | 1.9 | 7 | 20 | 10 | |
186111 | QS-G3/8-8-I | G3/8 | 6.3 | 8 | 19 | 13.8 | 23.9 | 5.8 | 18.2 | 2.4 | 6 | 20 | 10 |
186113 | QS-G3/8-10-I | 7.3 | 10 | 19 | 16.8 | 26.4 | 5.8 | 20.7 | 2.4 | 7 | 22 | 10 | |
186114 | QS-G3/8-12-I | 8.4 | 12 | 20.8 | 19.8 | 31.5 | 5.8 | 23.3 | 2.4 | 8 | 34 | 10 | |
186115 | QS-G1/2-12-I | G1/2 | 8.4 | 12 | 24 | 19.8 | 28 | 6.8 | 23.3 | 2.4 | 8 | 33 | 1 |
Part Number |
---|
QS-1/8-8-I |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Housing material | Nominal width (mm) | Pack size | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Nominal tightening torque (Nm) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 49.50 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Brass, Nickel-plated | 5.3 | 10 | 6 | -10 | 80 | - | - | External thread R1/8 | for pneumatic tubing outside diameter 8 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153015 | 8.8 |
Loading...
Size | Standard | Min. Operating pressure(bar) | -0.95 |
---|
Please check the type/dimensions/specifications of the part QS-1/8-8-I in the Push-in Fitting, QS Series series.
Part Number |
---|
QS-1/2-12 |
QS-1/2-12-20 |
QS-1/2-12-I |
QS-1/8-8-I-50 |
QS-3/8-10 |
QS-3/8-10-50 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Housing material | Nominal width (mm) | Pack size | Max. Operating pressure (bar) | Min. Ambient temperature (°C) | Max. Ambient temperature (°C) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Pneumatic connection 1 | Pneumatic connection 2 | Releasing ring color | Nominal tightening torque (Nm) | Operating medium | Corrosion resistance class (CRC) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 9.30 | 1 Piece(s) | 8 Day(s) | Brass, Nickel-plated | 11 | 1 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153010 | 44 | |||
SGD 136.00 | 20 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Brass, Nickel-plated | 11 | 20 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 130684 | 44 | ||
SGD 10.40 | 1 Piece(s) | 8 Day(s) | Brass, Nickel-plated | 8.4 | 1 | 6 | -10 | 80 | - | - | External thread R1/2 | for pneumatic tubing outside diameter 12 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153021 | 45 | |||
SGD 172.50 | 50 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Brass, Nickel-plated | 5.3 | 50 | 6 | -10 | 80 | - | - | External thread R1/8 | for pneumatic tubing outside diameter 8 mm | Blue | - | - | 1 - Low corrosion stress | 133187 | 8.8 | ||
SGD 62.00 | 10 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Brass, Nickel-plated | 9 | 10 | 6 | -10 | 80 | - | - | External thread R3/8 | for pneumatic tubing outside diameter 10 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 153008 | 24 | ||
SGD 220.00 | 50 Pieces Per Package | 1 Pack(s) | 8 Day(s) | Brass, Nickel-plated | 9 | 50 | 6 | -10 | 80 | - | - | External thread R3/8 | for pneumatic tubing outside diameter 10 mm | Blue | - | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com | 1 - Low corrosion stress | 130682 | 24 |
How can we improve?
How can we improve?