(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Push-in Fitting, QS Series【1-100 Pieces Per Package】 (Part Numbers)

Push-in Fitting, QS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Push-in Fitting, QS Series
  • Push-in Fitting, QS Series
  • Push-in Fitting, QS Series

Push-in Fitting, QS Series
One-Touch Fitting is a joint used for connecting hoses, pipes, and tools. It offers a wide variety of sizes to choose from.
[Feature]
● Shape : Straight
● Applicable Tube O.D. (mm.) : 4, 6, 8, 10, 12 and 16
● Thread size : G1/2, G1/4, G1/8, G3/8 and R1/2, R1/4, R1/8, R3/8
● Operating Pressure Range (MPa) : -0.095 to 0.6
● Material
Body - Brass, Nickel-plated
Releasing Ring - POM
[Application]
It is suitable for automation machine in pneumatic system

PDF

Part Number

Configured Part Number is shown.

QS-G1/2-16-20

Push-in fitting QS, R thread

Screw fastener, QS Series

Male thread with external hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5L1L2L3Wrench 
size
Weight/piece 
[g]
PU
153001QS-1/8-4R1/834-21817107.410
130674QS-1/8-4-100100
153002QS-1/8-656-22.3818.3128.210
130675QS-1/8-6-100100
153004QS-1/8-868-27.9823.9141410
130676QS-1/8-8-5050
190643QS-1/8-10610-30.3826.3172110
190644QS-1/4-4R1/434-22.51116.5141610
153003QS-1/4-656-23.71117.6141510
130677QS-1/4-6-100100
153005QS-1/4-878-26.61120.6141410
130678QS-1/4-8-5050
153007QS-1/4-108.510-29.81123.8171910
130679QS-1/4-10-5050
164980QS-1/4-128.512-35.91129.9213710
130680QS-1/4-12-2020
190645QS-3/8-6R3/856-24.51218.1172810
153006QS-3/8-878-25.51219.2172510
130681QS-3/8-8-5050
153008QS-3/8-10910-29.31223172410
130682QS-3/8-10-5050
153009QS-3/8-121112-31.91225.6213010
130683QS-3/8-12-2020
164957QS-3/8-16111623.841,11234.822501
190646QS-1/2-10R1/2910-30.41522.221461
133189QS-1/2-10-5050
153010QS-1/2-121112-33.91525.721441
130684QS-1/2-12-2020
153011QS-1/2-161316-41.31533.124631
130685QS-1/2-16-2020

Push-in fitting QS, G thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
L1L2L3Wrench 
size
Weight/piece 
[g]
PU
186095QS-G1/8-4G1/83419.54.21.9139.110
132036QS-G1/8-4-100100
186096QS-G1/8-65620.64.21.9138.310
132037QS-G1/8-6-100100
186098QS-G1/8-86825.84.21.9141310
132038QS-G1/8-8-5050
186097QS-G1/4-6G1/45621.24.81.9171710
132039QS-G1/4-6-100100
186099QS-G1/4-87821.94.81.9171510
132040QS-G1/4-8-5050
186101QS-G1/4-108.51028.94.81.9172110
132041QS-G1/4-10-5050
186350QS-G1/4-128.51234.14.81.9213910
132042QS-G1/4-12-2020
186100QS-G3/8-8G3/87821.75.82.4192210
132043QS-G3/8-8-5050
186102QS-G3/8-1091025.45.82.4192210
132044QS-G3/8-10-5050
186103QS-G3/8-12111231.55.82.4213310
132045QS-G3/8-12-2020
186347QS-G3/8-16111637.35.82.422451
186104QS-G1/2-12G1/21112286.82.424391
132046QS-G1/2-12-2020
186105QS-G1/2-16131635.36.82.424511
132047QS-G1/2-16-2020

Push-in fitting QS-...-I, R thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5 
Ø
D6 
Ø
L1L2L3L4Wrench 
size
Weight/piece 
[g]
PU
153012QS-1/8-4-IR1/82.649.79.92081614.92.56.610
133191QS-1/8-4-I-100100
153013QS-1/8-6-I4.2611.811.822.1818.11747.610
133186QS-1/8-6-I-100100
153015QS-1/8-8-I5.3813.713.825.9821.918.258.810
133187QS-1/8-8-I-5050
190647QS-1/8-10-I5.31017.516.830.3826.320.751710
153014QS-1/4-6-IR1/44.2613.711.821.31115.21741310
133193QS-1/4-6-I-100100
153016QS-1/4-8-I6.3813.713.825.11119.118.261310
133190QS-1/4-8-I-5050
153018QS-1/4-10-I6.31017.516.829.81123.820.762010
133188QS-1/4-10-I-5050
190649QS-1/4-12-I6.31220.819.835.91129.923.362910
153017QS-3/8-8-IR3/86.3816.813.822.21215.918.261910
153019QS-3/8-10-I6.31017.516.829.3122320.762610
153020QS-3/8-12-I8.41220.819.831.91225.623.383110
190648QS-1/2-10-IR1/26.31020.816.830.31522.120.76451
153021QS-1/2-12-I8.41220.819.833.91525.723.38451

Push-in fitting QS-...-I, G thread

Screw fastener, QS Series

Male thread with internal hex

Specifications and dimensions

Manufacturer no.Product codeConnection 
D1
Nominal size 
[mm]
Tubing O.D. 
D2
D5 
Ø
D6 
Ø
L1L2L4L5Wrench 
size
Weight/piece 
[g]
PU
186106QS-G1/8-4-IG1/82.64139.919.54.214.91.92.57.710
133008QS-G1/8-4-I-100100
186107QS-G1/8-6-I4.261311.821.64.2171.948.310
133009QS-G1/8-6-I-100100
186109QS-G1/8-8-I5.3813.713.825.84.218.21.951210
133010QS-G1/8-8-I-100100
132999QS-G1/8-10-I5.3101716.828.34.220.71.951910
133000QS-G1/8-10-I-100100
186108QS-G1/4-6-IG1/44.261711.820.24.8171.941310
186110QS-G1/4-8-I6.381713.824.44.818.21.961410
186112QS-G1/4-10-I7.3101716.828.94.820.71.972010
186111QS-G3/8-8-IG3/86.381913.823.95.818.22.462010
186113QS-G3/8-10-I7.3101916.826.45.820.72.472210
186114QS-G3/8-12-I8.41220.819.831.55.823.32.483410
186115QS-G1/2-12-IG1/28.4122419.8286.823.32.48331
Part Number
QS-G1/2-16-20
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHousing material Nominal width
(mm)
Pack size Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Nominal tightening torque
(Nm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

SGD 286.00

20 Pieces Per Package

1 Pack(s) 8 Day(s) Brass, Nickel-plated13206-1080--External thread G1/2for pneumatic tubing outside diameter 16 mmBlue26Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress13204751

Loading...

  1. 1
 

Basic Information

Size Standard Min. Operating pressure(bar) -0.95

Please check the type/dimensions/specifications of the part QS-G1/2-16-20 in the Push-in Fitting, QS Series series.

Similar Part Numbers

Part Number
QS-1/2-12
QS-1/2-12-20
QS-1/2-12-I
QS-G1/4-10
QS-G1/4-10-50
QS-G1/4-10-I
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipHousing material Nominal width
(mm)
Pack size Max. Operating pressure
(bar)
Min. Ambient temperature
(°C)
Max. Ambient temperature
(°C)
Min. Storage temperature
(°C)
Max. Storage temperature
(°C)
Pneumatic connection 1 Pneumatic connection 2 Releasing ring color Nominal tightening torque
(Nm)
Operating medium Corrosion resistance class (CRC) Manufacturer part # Weight
(g)

SGD 9.30

1 Piece(s) 8 Day(s) Brass, Nickel-plated1116-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress15301044

SGD 136.00

20 Pieces Per Package

1 Pack(s) 8 Day(s) Brass, Nickel-plated11206-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress13068444

SGD 10.40

1 Piece(s) 8 Day(s) Brass, Nickel-plated8.416-1080--External thread R1/2for pneumatic tubing outside diameter 12 mmBlue-Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress15302145

SGD 65.50

10 Pieces Per Package

1 Pack(s) 8 Day(s) Brass, Nickel-plated8.5106-1080--External thread G1/4for pneumatic tubing outside diameter 10 mmBlue9Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress18610121

SGD 225.00

50 Pieces Per Package

1 Pack(s) 8 Day(s) Brass, Nickel-plated8.5506-1080--External thread G1/4for pneumatic tubing outside diameter 10 mmBlue9Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress13204121

SGD 73.50

10 Pieces Per Package

1 Pack(s) 8 Day(s) Brass, Nickel-plated7.3106-1080--External thread G1/4for pneumatic tubing outside diameter 10 mmBlue9Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com1 - Low corrosion stress18611220

Tech Support