(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Check valve, CRGRLA Series (Part Numbers)

Part Number

Configured Part Number is shown.

CRGRLA-1/2-B

Check valve, CRGRLA Series

Check valve, CRGRLA Series

Features

Check valve, CRGRLA Series

Specifications

Valve functionExhaust air one-way flow control function
Pneumatic connection 2M5G 1/8G 1/4G 3/8G 1/2
Pneumatic connection 1M5G 1/8G 1/4G 3/8G 1/2
Adjustment componentSlotted head screw
Type of mountingScrew-in
Mounting positionAny
Max. tightening torque [Nm]1.56112040
Perm. actuation torque for regulating screw [Nm] 0.20.51.523

Operating and environmental conditions

Pneumatic connection 2M5G 1/8G 1/4G 3/8G 1/2
Operating pressure [bar]0.2 to 100.3 to 10
Operating mediumCompressed air in accordance with ISO 85731:2010 [7:4:4]
Note on operating/pilot mediumOperation with lubricated medium possible (in which case lubricated operation will always be required)
Ambient temperature [℃]-20 to +80
Temperature of medium [℃]-10 to +60
Storage temperature [℃]-10 to +40
Corrosion resistance class CRC3
Part Number
CRGRLA-1/2-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeals material Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Standard nominal flow rate in flow control direction
(l/min)
Standard nominal flow rate in non-return direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar
(l/min)
Max. tightening torque
(Nm)
Nominal width
(mm)
Manufacturer part # Weight
(g)

SGD 194.75

1 Piece(s) 8 Day(s) PVC, FPMG1/2G1/20.321001550-220042653550-43254010.6161407262.3

Loading...

  1. 1
 

Basic Information

Material of screws High-alloy stainless steel Hollow bolt material High-alloy steel Swivel joint material High-alloy stainless steel
Adjusting element Slotted screw Max. Operating pressure(bar) 10 Min. Ambient temperature(°C) -20
Max. Ambient temperature(°C) 80 Min. Storage temperature(°C) -10 Max. Storage temperature(°C) 40
Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4]

Please check the type/dimensions/specifications of the part CRGRLA-1/2-B in the Check valve, CRGRLA Series series.

Similar Part Numbers

Part Number
CRGRLA-1/4-B
CRGRLA-1/8-B
CRGRLA-3/8-B
CRGRLA-M5-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSeals material Pneumatic connection 1 Pneumatic connection 2 Min. Operating pressure
(bar)
Standard nominal flow rate in flow control direction
(l/min)
Standard nominal flow rate in non-return direction
(l/min)
Standard flow rate in flow control direction 6 -> 0 bar
(l/min)
Standard flow rate in non-return direction at 6 -> 0 bar
(l/min)
Max. tightening torque
(Nm)
Nominal width
(mm)
Manufacturer part # Weight
(g)

SGD 118.30

1 Piece(s) 8 Day(s) FPM, PVCG1/4G1/40.3610450-82012651030-134511616140571.6

SGD 114.80

1 Piece(s) 8 Day(s) FPM, PVCG1/8G1/80.3340260-420580530-5906416140437.8

SGD 163.05

1 Piece(s) 8 Day(s) FPM, PVCG3/8G3/80.31450970-160025152095-2665208.5161406126.9

SGD 114.80

1 Piece(s) 8 Day(s) FPM, PVCM5M50.29577-95165140-1501.5216140310.2

Tech Support