(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Valve function | Exhaust air one-way flow control function | ||||||||
---|---|---|---|---|---|---|---|---|---|
Connection type | Female thread | Barbed connector | |||||||
Pneumatic connection 2 | M5 | G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 3/4 | M5 | G 1/8 | G 1/4 |
Pneumatic connection 1 | M5 | G 1/8 | G 1/4 | G 3/8 | G 1/2 | G 3/4 | PK-3, PK-4 | PK-3, PK-4, PK-6 | PK-4, PK-6 |
Adjustment component | Slotted head screw | ||||||||
Knurled screw | - | ||||||||
Type of mounting | Screw-in | ||||||||
Mounting position | Any | ||||||||
Max. tightening torque [Nm] | 1.5 | 6 | 11 | 20 | 40 | 60 | 1.5 | 6 | 11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Seals material | Material of screws | Hollow bolt material | Swivel joint material | Material of screwed trunnion | Nut material | Knurled head material | Adjusting element | Pneumatic connection 1 | Pneumatic connection 2 | Min. Operating pressure (bar) | Min. Storage temperature (°C) | Max. Storage temperature (°C) | Standard nominal flow rate in flow control direction (l/min) | Standard nominal flow rate in non-return direction (l/min) | Standard flow rate in flow control direction 6 -> 0 bar (l/min) | Standard flow rate in non-return direction at 6 -> 0 bar (l/min) | Max. tightening torque (Nm) | Nominal tightening torque (Nm) | Nominal width (mm) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 98.30 | 1 Piece(s) | 8 Day(s) | NBR | Brass | Wrought aluminum alloy | Die-cast zinc | - | Wrought aluminum alloy | - | Slotted screw | G1/2 | G1/2 | 0.3 | - | - | 2100 | 1550-2200 | 4000 | 2950-4190 | 40 | - | - | 151179 | 204 | ||
SGD 67.35 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-12 | G1/2 | 0.2 | - | - | 1580 | 925-1605 | 2220 | 1910-2500 | - | 15 | - | 193152 | 106 | ||
SGD 111.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-12 | G1/2 | 0.2 | -10 | 40 | 1580 | 925-1605 | 2220 | 1910-2500 | - | 15 | - | 534344 | 124 | ||
SGD 54.50 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | Internal thread G1/4 | 0.3 | - | - | 610 | 450-820 | 1200 | 885-1615 | 11 | - | - | 151172 | 59 | ||
SGD 45.65 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | for barbed fitting, inside diameter 4 mm, with nut | 0.3 | - | - | 260 | 220-260 | 370 | 315-370 | 11 | - | - | 151173 | 44 | ||
SGD 45.65 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | External thread G1/4 | for barbed fitting, inside diameter 6 mm, with nut | 0.3 | - | - | 540 | 410-585 | 840 | 635-910 | 11 | - | - | 151174 | 45 | ||
SGD 32.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-6 | G1/4 | 0.2 | - | - | 400 | 290-420 | 600 | 570-680 | - | 5 | - | 193146 | 42 | ||
SGD 45.65 | 1 Piece(s) | Quote | TPE-U(PU), NBR | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-6 | G1/4 | 0.2 | -10 | 40 | 520 | 400-550 | 720 | 600-750 | - | 11 | - | 162967 | 30 | ||
SGD 38.00 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-6 | G1/4 | 0.2 | -10 | 40 | 400 | 290-420 | 600 | 570-680 | - | 5 | - | 534338 | 50 | ||
SGD 32.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-8 | G1/4 | 0.2 | - | - | 475 | 325-500 | 720 | 610-760 | - | 5 | - | 193147 | 42 | ||
SGD 45.65 | 1 Piece(s) | Quote | TPE-U(PU), NBR | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-8 | G1/4 | 0.2 | -10 | 40 | 650 | 600-750 | 1130 | 800-1260 | - | 11 | - | 162968 | 30 | ||
SGD 38.00 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Wrought aluminum alloy, Anodized | Knurled screw | QS-8 | G1/4 | 0.2 | -10 | 40 | 475 | 325-500 | 720 | 610-760 | - | 5 | - | 534339 | 50 | ||
SGD 32.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-10 | G1/4 | 0.2 | - | - | 480 | 345-500 | 760 | 630-790 | - | 5 | - | 193148 | 42 | ||
SGD 38.00 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-10 | G1/4 | 0.2 | -10 | 40 | 480 | 345-500 | 760 | 630-790 | - | 5 | - | 534340 | 50 | ||
SGD 62.30 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Knurled screw | External thread G1/4 | Internal thread G1/4 | 0.3 | - | - | 610 | 450-820 | 1200 | 885-1615 | 11 | - | - | 151175 | 59 | ||
SGD 48.70 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | G1/8 | G1/8 | 0.3 | - | - | 340 | 260-420 | 615 | 470-760 | 6 | - | - | 151165 | 28 | ||
SGD 41.15 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | PK-3 with union nut | G1/8 | 0.3 | - | - | 110 | 100-110 | 162 | 145-165 | 6 | - | - | 151166 | 22 | ||
SGD 41.15 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | PK-4 with union nut | G1/8 | 0.3 | - | - | 230 | 190-240 | 360 | 295-375 | 6 | - | - | 151167 | 25 | ||
SGD 41.15 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Slotted screw | PK-6 with union nut | G1/8 | 0.3 | - | - | 300 | 210-290 | 455 | 320-440 | 6 | - | - | 151168 | 25 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-3 | G1/8 | 0.2 | - | - | 130 | 100-130 | 180 | 200-220 | - | 3 | - | 193142 | 22 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Knurled screw | QS-3 | G1/8 | 0.2 | - | - | 130 | 100-130 | 180 | 200-220 | - | 3 | - | 197579 | 23 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-4 | G1/8 | 0.2 | - | - | 160 | 120-190 | 250 | 270-300 | - | 3 | - | 193143 | 22 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Knurled screw | QS-4 | G1/8 | 0.2 | - | - | 160 | 120-190 | 250 | 270-300 | - | 3 | - | 197580 | 23 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-6 | G1/8 | 0.2 | - | - | 185 | 160-240 | 370 | 330-390 | - | 3 | - | 193144 | 22 | ||
SGD 32.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | - | - | QS-6 | G1/8 | 0.2 | -10 | 40 | 400 | 290-420 | 600 | 570-680 | - | 3 | - | 537075 | 32 | ||
SGD 41.15 | 1 Piece(s) | Quote | NBR, TPE-U(PU) | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-6 | G1/8 | 0.2 | -10 | 40 | 520 | 400-550 | 720 | 600-750 | - | 3.5 | - | 162965 | 25 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Knurled screw | QS-6 | G1/8 | 0.2 | - | - | 185 | 160-240 | 370 | 330-390 | - | 3 | - | 197581 | 23 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-8 | G1/8 | 0.2 | - | - | 215 | 175-250 | 400 | 330-410 | - | 3 | - | 193145 | 22 | ||
SGD 32.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | - | - | QS-8 | G1/8 | 0.2 | -10 | 40 | 475 | 325-500 | 720 | 610-760 | - | 3 | - | 537076 | 32 | ||
SGD 41.15 | 1 Piece(s) | Quote | TPE-U(PU), NBR | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-8 | G1/8 | 0.2 | -10 | 40 | 650 | 600-750 | 1080 | 800-1250 | - | 3.5 | - | 162966 | 25 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Wrought aluminum alloy, Anodized | Knurled screw | QS-8 | G1/8 | 0.2 | -10 | 40 | 215 | 175-250 | 400 | 330-410 | - | 3 | - | 534337 | 24 | ||
SGD 56.30 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Wrought aluminum alloy | - | - | Knurled screw | G1/8 | G1/8 | 0.3 | - | - | 340 | 260-420 | 615 | 470-760 | 6 | - | - | 151169 | 30 | ||
SGD 164.20 | 1 Piece(s) | 8 Day(s) | NBR | Brass | Wrought aluminum alloy | Die-cast zinc | - | Wrought aluminum alloy | - | Slotted screw | G3/4 | G3/4 | 0.3 | - | - | 4320 | 3220-4320 | 7300 | 5440-7300 | 60 | - | - | 151180 | 377 | ||
SGD 74.05 | 1 Piece(s) | 8 Day(s) | NBR | Brass | Wrought aluminum alloy | Die-cast zinc | - | Wrought aluminum alloy | - | Slotted screw | G3/8 | G3/8 | 0.3 | - | - | 1450 | 970-1600 | 2300 | 1540-2540 | 20 | - | - | 151178 | 97 | ||
SGD 44.15 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-6 | G3/8 | 0.2 | - | - | 495 | 320-495 | 740 | 840-890 | - | 10 | - | 193149 | 60 | ||
SGD 61.75 | 1 Piece(s) | Quote | NBR, TPE-U(PU) | Brass | - | PBT-reinforced | Wrought aluminum alloy | - | Wrought aluminum alloy | Knurled screw | QS-6 | G3/8 | 0.2 | -10 | 40 | 530 | 400-550 | 720 | 600-750 | - | 12.5 | - | 162969 | 40 | ||
SGD 50.65 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Wrought aluminum alloy, Anodized | Knurled screw | QS-6 | G3/8 | 0.2 | -10 | 40 | 495 | 320-495 | 740 | 840-890 | - | 10 | - | 534341 | 72 | ||
SGD 44.15 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-8 | G3/8 | 0.2 | - | - | 820 | 450-850 | 1300 | 1080-1420 | - | 10 | - | 193150 | 60 | ||
SGD 50.65 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-8 | G3/8 | 0.2 | -10 | 40 | 820 | 450-850 | 1300 | 1080-1420 | - | 10 | - | 534342 | 72 | ||
SGD 44.15 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Wrought aluminum alloy | - | - | Slotted screw | QS-10 | G3/8 | 0.2 | - | - | 900 | 540-975 | 1400 | 1160-1620 | - | 10 | - | 193151 | 60 | ||
SGD 50.65 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | Wrought aluminum alloy, Anodized | Die-cast zinc | - | - | Anodized, Wrought aluminum alloy | Knurled screw | QS-10 | G3/8 | 0.2 | -10 | 40 | 900 | 540-975 | 1400 | 1160-1620 | - | 10 | - | 534343 | 72 | ||
SGD 46.90 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Brass, Nickel-plated | - | - | Slotted screw | M3 | M3 | 0.2 | - | - | 18 | 18-20 | 33 | 33-37 | 0.3 | - | - | 175038 | 2 | ||
SGD 43.00 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Brass, Nickel-plated | - | - | Slotted screw | QS-3 | M3 | 0.2 | - | - | 41 | 27-50 | 95 | 75-110 | 0.3 | - | - | 175041 | 7 | ||
SGD 44.45 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Nickel-plated | - | - | Slotted screw | M5 | M5 | 0.2 | - | - | 95 | 76-95 | 169 | 135-170 | 1.5 | - | 2 | 151160 | 11 | ||
SGD 41.15 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Nickel-plated | - | - | Slotted screw | PK-3 | M5 | 0.2 | - | - | 83 | 72-83 | 140 | 120-140 | 1.5 | - | 2 | 151161 | 10 | ||
SGD 41.15 | 1 Piece(s) | 31 Day(s) | NBR | Brass | - | Die-cast zinc | Nickel-plated | - | - | Slotted screw | PK-4 | M5 | 0.2 | - | - | 83 | 76-88 | 140 | 128-148 | 1.5 | - | 2 | 151162 | 10 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Brass | - | - | Slotted screw | QS-3 | M5 | 0.2 | - | - | 100 | 60-100 | 145 | 150-170 | - | 0.8 | - | 193137 | 13 | ||
SGD 43.00 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Brass, Nickel-plated | - | - | Slotted screw | QS-3 | M5 | 0.2 | - | - | 40 | 46-70 | 80 | 90-140 | 1.5 | - | - | 175053 | 9 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Brass | - | - | Knurled screw | QS-3 | M5 | 0.2 | - | - | 100 | 60-100 | 145 | 150-170 | - | 0.8 | - | 197576 | 14 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Brass | - | - | Slotted screw | QS-4 | M5 | 0.2 | - | - | 110 | 65-110 | 165 | 140-160 | - | 0.8 | - | 193138 | 13 | ||
SGD 43.00 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Brass, Nickel-plated | - | - | Slotted screw | QS-4 | M5 | 0.2 | - | - | 40 | 50-75 | 80 | 100-150 | 1.5 | - | - | 175056 | 9 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Brass | - | - | Knurled screw | QS-4 | M5 | 0.2 | - | - | 110 | 65-110 | 165 | 140-160 | - | 0.8 | - | 197577 | 14 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc, Chromated | Brass | - | - | Slotted screw | QS-6 | M5 | 0.2 | - | - | 115 | 70-110 | 185 | 145-170 | - | 0.8 | - | 193139 | 13 | ||
SGD 34.45 | 1 Piece(s) | 8 Day(s) | NBR | High-alloy stainless steel | - | Die-cast zinc, Chromated | Brass | - | - | Knurled screw | QS-6 | M5 | 0.2 | - | - | 115 | 70-110 | 185 | 145-170 | - | 0.8 | - | 197578 | 14 | ||
SGD 52.30 | 1 Piece(s) | 8 Day(s) | NBR | Brass | - | Die-cast zinc | Nickel-plated | - | - | Knurled screw | M5 | M5 | 0.2 | - | - | 95 | 76-95 | 169 | 135-170 | 1.5 | - | 2 | 151163 | 12 |
Loading...
Max. Operating pressure(bar) | 10 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 60 |
---|---|---|---|---|---|
Min. Temperature of medium(°C) | -10 | Max. Temperature of medium(°C) | 60 | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
How can we improve?
How can we improve?