(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
• Network monitoring (pressure present)
• Regulator monitoring (pressure in the setpoint range)
• Vacuum (part picked up)
• Leak test (pressure drop over time)
• Object detection (back pressure present)
A mounting concept that is quick to mount and that is easy to implement in all installation situations. Female/male thread or push-in fitting QS – the perfect pneumatic adapter for every application.
Mounting:
• Threaded mounting
• H-rail mounting
• Front panel mounting
• Mounting bracket
• Wall mounting
• Adapter to MS4, MS6
Electronics:
• Maximum versatility and reduced warehousing thanks to switchable electrical outputs (PNP/NPN/N/C contact/N/O contact and current/ voltage output)
Part Number |
---|
SPAU-P10R-T-R14M-L-PNLK-PNVBA-M8D |
SPAU-P10R-T-R14M-L-PNLK-PNVBA-M12D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Operating Temperature Range (°C) | IP | Pneumatic connection | Switching output | Switching element function | IP rating | DC operating voltage range (V) | Pressure measuring range initial value (bar) | Pressure measuring range end value (bar) | Max. overload pressure (bar) | Operating medium | Accuracy in ± % FS | ADC resolution | Ambient temperature | Analog output | Certification | Displayable unit(s) | Electrical connection 1, connection technology | Electrical connection 1, connection type | Electrical connection 1, number of pins/wires | Electrical connection for input 1, connection pattern | Information on operating and pilot media | IO-Link®, communication mode | IO-Link®, data memory required (byte) | IO-Link®, function classes | IO-Link®, minimum cycle time (ms) | IO-Link®, port class | IO-Link®, process data content IN | IO-Link®, process data width IN (Byte) | IO-Link®, process data width OUT (Byte) | IO-Link®, profile | IO-Link®, protocol version | IO-Link®, SIO mode support | KC characters | LABS (PWIS) conformity | Max. load resistance of current output (Ohm) | Measured variable | Method of measurement | Min. load resistance of voltage output (kOhm) | Mounting position | Note on materials | Protection against tampering | Protocol | Reverse polarity protection | Rise time (ms) | Setting options | Setting range hysteresis (%) | Setting range threshold value (%) | Short-circuit protection | Switching function | Temperature co-efficient in ± %FS/K | Type of mounting | UKCA marking (see declaration of conformity) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 249.50 | 1 Piece(s) | 8 Day(s) | 0~50 | IP67 | R1/4 | 2 x PNP or 2 x NPN switchable | N/C contact/N/O contact switchable | IP65, IP67 | 20-30 | 0 | 10 | 15 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8001209 | 80 | ||
SGD 255.90 | 1 Piece(s) | 8 Day(s) | 0~50 | IP67 | R1/4 | 2 x PNP or 2 x NPN switchable | N/C contact/N/O contact switchable | IP65, IP67 | 20-30 | 0 | 10 | 15 | Compressed air as per ISO 8573-1:2010 [7:4:4], Inert gas | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8001208 | 80 |
Loading...
Display type | Illuminated LCD | Max. output current(mA) | 100 | Min. Temperature of medium(°C) | 0 |
---|---|---|---|---|---|
Max. Temperature of medium(°C) | 50 | Repetition accuracy in ± %FS | 0.3 %FS | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
How can we improve?
How can we improve?