(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Unit ZK2 Series, Manifold / Optional Parts (Part Numbers)

Vacuum Unit ZK2 Series, Manifold / Optional Parts

They are replacement parts of the manifold base, valve assembly, etc., for the Vacuum Unit Ejector System ZK2 Series.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ZZK204-AN1L-BD-A

Part Number
ZZK204-AN1L-BD-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Vacuum switch type Options Number of stations System (Port combination) Wiring Method Manifold assembly (Shipping status) Related parts type details Rated pressure range Applicable system Applicable specifications Mounting

-

1 Piece(s) Quote One-Touch Coupling5/16 (Ø7.94)One-Touch Coupling5/16 (Ø7.94)Manifold BaseCombined exhaust--------With DIN rail mounting bracket / with common release pressure supply (PD) port4EjectorIndividual wiring specificationsParts shipping without assembly-----

Loading...

  1. 1

Basic Information

Type Related Components

Please check the type/dimensions/specifications of the part ZZK204-AN1L-BD-A in the Vacuum Unit ZK2 Series, Manifold / Optional Parts series.

Similar Part Numbers

Part Number
ZK2-LVW10-A
ZK2-LVW20-A
ZK2-LVW30-A
ZZK204-AN1L-BDL-A
ZZK204-AN1L-D
ZZK204-AN1L-D-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Type of Related Component Exhaust specifications Exhaust port Combination of supply valve and release valve Rated voltage Electrical entry Output specifications Unit specifications Lead wire specifications Vacuum switch type Options Number of stations System (Port combination) Wiring Method Manifold assembly (Shipping status) Related parts type details Rated pressure range Applicable system Applicable specifications Mounting

SGD 13.18

1 Piece(s) 46 Day(s) ----Ejector Component Part-------Lead length 1,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

-

1 Piece(s) Quote ----Ejector Component Part-------Lead length 2,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

SGD 26.72

1 Piece(s) 46 Day(s) ----Ejector Component Part-------Lead length 3,000 mm------Connector assembly--Valve type K/R (With supply valve and release valves)-

-

1 Piece(s) Quote One-Touch Coupling5/16 (Ø7.94)One-Touch Coupling5/16 (Ø7.94)Manifold BaseCombined exhaust--------With DIN rail mounting bracket / with common release pressure supply (PD) port / manifold individual SUP specifications4EjectorIndividual wiring specificationsParts shipping without assembly-----

-

1 Piece(s) Quote One-Touch Coupling5/16 (Ø7.94)One-Touch Coupling5/16 (Ø7.94)Manifold BaseCombined exhaust--------With common release pressure supply (PD) port4EjectorIndividual wiring specificationsA single unit is assembled and shipped as a manifold-----

-

1 Piece(s) Quote One-Touch Coupling5/16 (Ø7.94)One-Touch Coupling5/16 (Ø7.94)Manifold BaseCombined exhaust--------With common release pressure supply (PD) port4EjectorIndividual wiring specificationsParts shipping without assembly-----

Tech Support