(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series (Part Numbers)

5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series

[Features]
・ Small size & large capacity
・ Installation volume 42% down, installation area 26% down
・ VQ5000: Cylinder drive up to ø180 is possible
・ Power consumption saving: 0.4 W (Low-watt type)
・ Long lifespan: 100 million times

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VQ5200-4W1-04

Drawing

Plug-in type

Conduit terminal

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug-in type conduit terminal, drawing

Plug lead type

Grommet

5-port solenoid valve, base mounted, plug-in / plug lead, stand-alone unit, VQ5000 series, plug lead type grommet, drawing

Product Specifications

Product Specifications

Valve
Specifications
Valve structureMetal sealRubber seal
Operating fluidAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum operating pressureSingle0.10 MPa0.20 MPa
Double0.10 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed pressure resistance1.5 MPa
Ambient and operating fluid temperatures-10 to 50°C^*1)
LubricationNot required
Manual operationPush type / lock type (Tool type required)
Impact/vibration resistance150/30 m/s^2 *2)
Protective structureDust-proof (IP65 compatible)^*3)
Electricity
Specifications
Coil rated voltage12 V DC,24 V,100 V AC,110 V,200 V,220 V (50/60 Hz)
Allowable voltage fluctuation±10% of rated voltage
Coil insulation typeType B or equivalent
Power consumption: WDCStandard0.95
Low-watt type0.4
Apparent power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air to prevent condensation when operating at low temperatures.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
      Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
*3) Only T, L, S, C are supported.

Part Number
VQ5200-4W1-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Port pipe connection port diameter (subplate) Type of manual operation Related component type Protective Enclosure

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position ExhaustAC220VDoubleDirect[Rc (R)] RcLubrication FreeSelf-Retaining1/2Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Non-locking push type (tool required)-Dust-tight and water jet protection type (IP65 compliant.)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VQ5200-4W1-04 in the 5-Port Solenoid Valve, Base Mounted, Plug-in / Plug Lead, Single Unit VQ5000 Series series.

Similar Part Numbers

Part Number
VQ5000-P-04F-Q
VQ5000-P-04N
VQ5000-P-04N-Q
VQ5200-4W1-04T
VQ5200-51
VQ5200-51-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Pipe Port Type Specifications Status at Power Off Plumbing Thread Nominal Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Functions Port pipe connection port diameter (subplate) Type of manual operation Related component type Protective Enclosure

-

1 Piece(s) Quote ------------Related Components-----Plug-in conduit terminal-CE compliant product-Side ported-G1/2-Sub-plateDust-proof

SGD 59.38

1 Piece(s) 46 Day(s) ------------Related Components-----Plug-in conduit terminal-Non-compliant-Side ported-NPT1/2-Sub-plateDust-proof

-

1 Piece(s) Quote ------------Related Components-----Plug-in conduit terminal-CE compliant product-Side ported-NPT1/2-Sub-plateDust-proof

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position ExhaustAC220VDoubleDirectNPTFLubrication FreeSelf-Retaining1/2Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Non-locking push type (tool required)-Dust-tight and water jet protection type (IP65 compliant.)

-

1 Piece(s) Quote 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold Base-Lubrication FreeSelf-Retaining-Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Non-locking push type (tool required)-Dust-proof

-

1 Piece(s) Quote 5-Port ValveSingle Use2-Position ExhaustDC24VDoubleDirect[Rc (R)] RcLubrication FreeSelf-Retaining1/2Sub-Base Plumbing-Solenoid ValvesPilot Type Spool0.1 to 1.0Standard2.9Internal-YesNon-compliantPlug-in sub-plateSide portedStandard (0.95 W)-Non-locking push type (tool required)-Dust-proof

Tech Support