(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Motor Roller PNP Type

Motor Roller PNP Type

Click this image to zoom it.

Move the mouse over the image to zoom

Taper skate wheel type for ø42.7 × R900 Roller width 305 to 690 mm can be specified.
[Features]
・ A type with tapered rollers to smoothly curve the transported object.
・ The curve radius is R900.

(i)Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.
  • The outer diameter of the roller is the inner diameter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PNP-305-6-X1
PNP-305-6-Z5
PNP-305-8-X1
PNP-305-8-Z5
PNP-305-12-X1
PNP-305-12-Z5
PNP-305-18-X1
PNP-305-18-Z5
PNP-305-26-X1
PNP-305-26-Z5
PNP-305-37-X1
PNP-305-37-Z5
PNP-390-6-X1
PNP-390-6-Z5
PNP-390-8-X1
PNP-390-8-Z5
PNP-390-12-X1
PNP-390-12-Z5
PNP-390-18-X1
PNP-390-18-Z5
PNP-390-26-X1
PNP-390-26-Z5
PNP-390-37-X1
PNP-390-37-Z5
PNP-490-6-X1
PNP-490-6-Z5
PNP-490-8-X1
PNP-490-8-Z5
PNP-490-12-X1
PNP-490-12-Z5
PNP-490-18-X1
PNP-490-18-Z5
PNP-490-26-X1
PNP-490-26-Z5
PNP-490-37-X1
PNP-490-37-Z5
PNP-620-6-X1
PNP-620-6-Z5
PNP-620-8-X1
PNP-620-8-Z5
PNP-620-12-X1
PNP-620-12-Z5
PNP-620-18-X1
PNP-620-18-Z5
PNP-620-26-X1
PNP-620-26-Z5
PNP-620-37-X1
PNP-620-37-Z5
PNP-690-6-X1
PNP-690-6-Z5
PNP-690-8-X1
PNP-690-8-Z5
PNP-690-12-X1
PNP-690-12-Z5
PNP-690-18-X1
PNP-690-18-Z5
PNP-690-26-X1
PNP-690-26-Z5
PNP-690-37-X1
PNP-690-37-Z5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.46

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.46

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.48

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.48

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.412

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.412

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.418

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.418

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.426

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.426

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Single-phase100V637.437

SGD 502.76

1 Piece(s) 18 Day(s) or more 305Three-Phase 200 V637.437

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.46

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.46

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.48

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.48

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.412

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.412

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.418

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.418

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.426

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.426

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Single-phase100V539.437

SGD 518.82

1 Piece(s) 18 Day(s) or more 390Three-Phase 200 V539.437

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.36

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.36

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.38

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.38

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.312

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.312

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.318

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.318

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.326

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.326

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Single-phase100V441.337

SGD 537.34

1 Piece(s) 18 Day(s) or more 490Three-Phase 200 V441.337

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.26

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.26

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.28

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.28

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.212

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.212

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.218

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.218

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.226

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.226

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Single-phase100V343.237

SGD 553.40

1 Piece(s) 18 Day(s) or more 620Three-Phase 200 V343.237

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.26

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.26

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.28

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.28

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.212

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.212

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.218

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.218

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.226

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.226

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Single-phase100V294.237

SGD 611.46

1 Piece(s) 18 Day(s) or more 690Three-Phase 200 V294.237

Loading...

  1. 1

Basic Information

Long Roller Type Tapered Type Long Roller Roller Material Steel
Shaft Type With Shaft Bearing Double Drive Standard
Surface Treatment No Properties Standard Lining No
Operating Temperature Range(°C) 0::40 Thickness(mm) t 1.6 Shaft diameter(mm) ø12

Tech Support