(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Motor Roller PSL Type

Motor Roller PSL Type

Click this image to zoom it.

Move the mouse over the image to zoom

ø48.6 Standard type Roller width 305 to 690 mm can be specified.
[Features]
・ It is a general-purpose type motor roller that has the same diameter (ø48.6) as the LR type free roller and is compatible.
・ A wide range of specifications such as roller width and speed are available to support various operating conditions such as continuous operation and intermittent operation.

(i)Caution

  • Please refer to the manufacturer's catalog specifications and precautions when selecting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PSL-305-5-X1
PSL-305-5-Z5
PSL-305-10-X1
PSL-305-10-Z5
PSL-305-15-X1
PSL-305-15-Z5
PSL-305-20-X1
PSL-305-20-Z5
PSL-305-30-X1
PSL-305-30-Z5
PSL-305-40-X1
PSL-305-40-Z5
PSL-390-5-X1
PSL-390-5-Z5
PSL-390-10-X1
PSL-390-10-Z5
PSL-390-15-X1
PSL-390-15-Z5
PSL-390-20-X1
PSL-390-20-Z5
PSL-390-30-X1
PSL-390-30-Z5
PSL-390-40-X1
PSL-390-40-Z5
PSL-490-5-X1
PSL-490-5-Z5
PSL-490-10-X1
PSL-490-10-Z5
PSL-490-15-X1
PSL-490-15-Z5
PSL-490-20-X1
PSL-490-20-Z5
PSL-490-30-X1
PSL-490-30-Z5
PSL-490-40-X1
PSL-490-40-Z5
PSL-620-5-X1
PSL-620-5-Z5
PSL-620-10-X1
PSL-620-10-Z5
PSL-620-15-X1
PSL-620-15-Z5
PSL-620-20-X1
PSL-620-20-Z5
PSL-620-30-X1
PSL-620-30-Z5
PSL-620-40-X1
PSL-620-40-Z5
PSL-690-5-X1
PSL-690-5-Z5
PSL-690-10-X1
PSL-690-10-Z5
PSL-690-15-X1
PSL-690-15-Z5
PSL-690-20-X1
PSL-690-20-Z5
PSL-690-30-X1
PSL-690-30-Z5
PSL-690-40-X1
PSL-690-40-Z5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Power Supply Load (Standard)
(N)
Speed symbol

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.45

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.45

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.410

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.410

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.415

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.415

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.420

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.420

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.430

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.430

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Single-phase100V637.440

SGD 343.42

1 Piece(s) 16 Day(s) or more 305Three-Phase 200 V637.440

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.45

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.45

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.410

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.410

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.415

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.415

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.420

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.420

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.430

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.430

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Single-phase100V539.440

SGD 349.59

1 Piece(s) 16 Day(s) or more 390Three-Phase 200 V539.440

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.35

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.35

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.310

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.310

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.315

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.315

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.320

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.320

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.330

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.330

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Single-phase100V441.340

SGD 360.70

1 Piece(s) 16 Day(s) or more 490Three-Phase 200 V441.340

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.25

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.25

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.210

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.210

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.215

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.215

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.220

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.220

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.230

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.230

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Single-phase100V343.240

SGD 370.58

1 Piece(s) 16 Day(s) or more 620Three-Phase 200 V343.240

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.25

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.25

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.210

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.210

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.215

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.215

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.220

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.220

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.230

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.230

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Single-phase100V294.240

SGD 380.47

1 Piece(s) 16 Day(s) or more 690Three-Phase 200 V294.240

Loading...

  1. 1

Basic Information

Long Roller Type With Motor Type Long Roller Outer Dia. D(Ø) 48.6
Roller Material Steel Shaft Type With Shaft Bearing Double
Drive Standard Surface Treatment No Properties Standard
Lining No Operating Temperature Range(°C) 0::40 Thickness(mm) t 1.4
Shaft diameter(mm) ø12

Tech Support