(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

EX500 Gateway Decentralized System 2 (128 Points), SY3000/5000/7000, Manifold (Part Numbers)

EX500 Gateway Decentralized System 2 (128 Points), SY3000/5000/7000, Manifold

5-port solenoid valve, plug-in, connector connection base, EX500 gateway distributed system 2 (128 points) compatible, SY3000/5000/7000 Series manifold.

[Please click here for the catalog]
P.268 10 type side ported / 11 type bottom ported
P.280 12 type top ported

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Part Number

Configured Part Number is shown.

SS5Y5-10SA3N-16BS-C8

Part Number
SS5Y5-10SA3N-16BS-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Inputs/Outputs Mounting Method Number of Stations Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Common specifications Piping model

-

1 Piece(s) Quote 32 points (output)Direct mounting1 to 16 (maximum number of stations of SI unit valves) / 24 (Maximum number of stations of SI unit valves for single and double mixed wiring)ø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY5000Both sides (2 to 24 stations)-No name plate16Negative commonSide ported

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y5-10SA3N-16BS-C8 in the EX500 Gateway Decentralized System 2 (128 Points), SY3000/5000/7000, Manifold series.

Similar Part Numbers

Part Number
SS5Y3-10S0-02BR-C4
SS5Y3-10S0-02BS-N7D0
SS5Y3-10S0-02D-C4
SS5Y5-11S0-02BS-N7
SS5Y5-11S0-02D-C8
SS5Y5-11S0-03US-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Inputs/Outputs Mounting Method Number of Stations Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Valves Common specifications Piping model

-

1 Piece(s) Quote NoneDirect mountingNoneø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)External Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plate2NoneSide ported

-

1 Piece(s) Quote NoneDIN rail mounting (without DIN rail)Noneø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000Both sides (2 to 24 stations)-No name plate2NoneSide ported

-

1 Piece(s) Quote NoneDirect mountingNoneø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plate2NoneSide ported

-

1 Piece(s) Quote NoneDirect mountingNoneø1/4"straight quick-connect fitting (A, B port) / ø3/8" quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY5000Both sides (2 to 24 stations)-No name plate2NoneBottom ported

-

1 Piece(s) Quote NoneDirect mountingNoneø8 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY5000D side (2 to 10 stations)-No name plate2NoneBottom ported

-

1 Piece(s) Quote NoneDirect mountingNoneø6 straight quick-connect fitting (A, B port) / ø10 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)-No name plate3NoneBottom ported

Tech Support