(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold (Part Numbers)

5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold

5-port solenoid valve, plug-in, connector connection base, EX600 Series compatible, SY3000/5000/7000 Series manifold.
[Please Refer to This for the Catalog]
P. 284, 10 type horizontal piping type, 11 type back piping type.
P. 294, 12 type upper piping type.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • Product images are representative images only. Please refer to the catalog for shape details.
  • CAD data is not available for some part numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS5Y3-10S6EA2-10D-C6

Part Number
SS5Y3-10S6EA2-10D-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input/Output Units Number of Valves Common specifications Piping model End Plate specifications

-

1 Piece(s) Quote EtherNet/IP (TM) (2 ports)Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plateN/A10Positive commonSide portedM12 connector power supply

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y3-10S6EA2-10D-C6 in the 5-Port Solenoid Valve, EX600, SY3000/5000/7000 Manifold series.

Similar Part Numbers

Part Number
SS5Y3-10S60-02D-N7D0
SS5Y3-10S60-02E-C6
SS5Y3-10S60-02U-C4D0
SS5Y3-10S6EA2-13B-C6
SS5Y3-10S6EA2-15B-C4
SS5Y3-10S6EA2-15B-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Mounting Method Port pipe connection port diameter Specifications Applicable valve P- and E-port entry position Specified DIN rail length Option Number of Input/Output Units Number of Valves Common specifications Piping model End Plate specifications

-

1 Piece(s) Quote N/ADIN rail mounting (without DIN rail)ø1/4"straight quick-connect fitting (A, B port) / ø5/16" quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000D side (2 to 10 stations)-No name plateN/A2NoneSide portedNone

-

1 Piece(s) Quote N/ADirect mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot Specifications, Silencer Built-inSY3000D side (2 to 10 stations)-No name plateN/A2NoneSide portedNone

-

1 Piece(s) Quote N/ADIN rail mounting (without DIN rail)ø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000U side (2 to 10 stations)-No name plateN/A2NoneSide portedNone

-

1 Piece(s) Quote EtherNet/IP (TM) (2 ports)Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A13Positive commonSide portedM12 connector power supply

-

1 Piece(s) Quote EtherNet/IP (TM) (2 ports)Direct mountingø4 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A15Positive commonSide portedM12 connector power supply

-

1 Piece(s) Quote EtherNet/IP (TM) (2 ports)Direct mountingø6 straight quick-connect fitting (A, B port) / ø8 quick-connect fitting (P, E port)Internal Pilot SpecificationsSY3000Both sides (2 to 24 stations)-No name plateN/A15Positive commonSide portedM12 connector power supply

Tech Support