(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

It is a manifold that can mount SY3000 on a SY5000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y5-M10P2-07US-C86D

Part Number
SS5Y5-M10P2-07US-C86D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications

-

1 Piece(s) Quote N/A-Ribbon cable--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications, Silencer Built-inSY5000U side (2 to 10 stations)---7--Lateral ConnectorSide ported-26Metric size / straight-Standard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y5-M10P2-07US-C86D in the 5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold series.

Similar Part Numbers

Part Number
10-SS5Y5-M10T-11B-C84
10-SS5Y5-M10T-11B-C84D
10-SS5Y5-M10T-11B-CMD
SS5Y5-M10P2-08U-C66D
SS5Y5-M10P2-11B-CM
SS5Y5-M10P2-11B-LM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Mixed port size / straight-Clean specification

-

1 Piece(s) Quote N/A-Ribbon cable--DIN rail mounting (with DIN rail)ø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)---8--Lateral ConnectorSide ported-26Metric size / straight-Standard

-

1 Piece(s) Quote N/A-Ribbon cable--Direct mounting--Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)---11--Lateral ConnectorSide ported-26Mixed port size / straight-Standard

-

1 Piece(s) Quote N/A-Ribbon cable--Direct mounting--Internal Pilot SpecificationsSY5000Both sides (2 to 24 stations)---11--Lateral ConnectorSide ported-26Mixed port size / elbow (Including upward and downward piping)-Standard

Tech Support