(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold (Part Numbers)

5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold

It is a manifold that can mount SY3000 on a SY5000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y5-M10F1-05D-C8

Part Number
SS5Y5-M10F1-05D-C8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications

-

1 Piece(s) Quote N/A-D-sub connector--Direct mountingø8 single-action pipe fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000D side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard

Loading...

  1. 1

Basic Information

Type Base For Manifold

Please check the type/dimensions/specifications of the part SS5Y5-M10F1-05D-C8 in the 5-Port Solenoid Valve, SY3000/5000, Plug-in Mixed Mounting Manifold series.

Similar Part Numbers

Part Number
10-SS5Y5-M10T-11B-C84
10-SS5Y5-M10T-11B-C84D
10-SS5Y5-M10T-11B-CMD
SS5Y5-M10F1-05U-C6
SS5Y5-M10F1-05U-C66
SS5Y5-M10F1-05U-C84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCommunication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Rated voltage Specifications Applicable valve P- and E-port entry position Protective structure Number of Input/Output Units Number of Input Blocks Number of Valves Lead wire length
(m)
Common specifications Connector output direction Piping model Number of cores of lead wire Number of Pins Type of Fitting / Single-action pipe fitting End Plate specifications Environment/Application Specifications

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)ø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Metric size / straight-Clean specification

-

1 Piece(s) Quote N/A-Terminal block enclosure compatible--DIN rail mounting (with DIN rail)--Internal Pilot Specifications10-SY5000Both sides (2 to 20 stations)---11---Side ported--Mixed port size / straight-Clean specification

-

1 Piece(s) Quote N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard

-

1 Piece(s) Quote N/A-D-sub connector--Direct mountingø6 quick-connect fitting (SY5000A, B port) / ø6 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard

-

1 Piece(s) Quote N/A-D-sub connector--Direct mountingø8 quick-connect fitting (SY5000A, B port) / ø4 quick-connect fitting (SY3000A, B port)-Internal Pilot SpecificationsSY5000U side (2 to 10 stations)IP40 Specifications--5--Upward connectorSide ported-25Metric size / straight-Standard

Tech Support