(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type (Part Numbers)

3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type

[Features]
・ Low power consumption 0.75 W. (Current: 31 mA 24 V DC)
・ Body width 10 mm.
・ High reliability.
· Suitable for vacuum applications.
・ Suitable for use in copper-free and fluorine-free applications.
· Attractive design with bright color tones.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY113A-5L-PM3-F

Part Number
SY113A-5L-PM3-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion Spool-Non-LockingL plug connector with lead wire (length 300 mm)Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketNon-compliantFor body porting of P, R and A ports

Loading...

  1. 1

Basic Information

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Pressure Rating(MPa) 0 to 0.7
Seal Type Soft Seal CV Value 0.012

Please check the type/dimensions/specifications of the part SY113A-5L-PM3-F in the 3-Port Solenoid Valve, Direct Operated Rubber Seal SY100 Series Large Flow Rate Type series.

Similar Part Numbers

Part Number
SY113A-5G-PM3-F-Q
SY113A-5G-PM3-Q
SY113A-5GD-M3
SY113A-5LB-PM3-F
SY113A-5LD-PM3
SY113A-5LD-PM3-F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Driving Type Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket CE compliant Piping specifications

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion PoppetInternalNon-Locking-Non-locking, push typeWithout indicator light / surge voltage suppressorWith BracketCE compliant productFor body porting of P, R and A ports

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion PoppetInternalNon-Locking-Non-locking, push typeWithout indicator light / surge voltage suppressorNo bracketCE compliant productFor body porting of P, R and A ports

-

1 Piece(s) Quote Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Sub-Base PlumbingLinear Motion PoppetInternalLock-Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressor-Non-compliantFor manifold

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion Spool-LockL plug connector with lead wire (length 300 mm)Locking type, screwdriver operatedWithout indicator light / surge voltage suppressorWith BracketNon-compliantFor body porting of P, R and A ports

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion Spool-LockL plug connector with lead wire (length 300 mm)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNon-compliantFor body porting of P, R and A ports

-

1 Piece(s) Quote Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingLinear Motion Spool-LockL plug connector with lead wire (length 300 mm)Push-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith BracketNon-compliantFor body porting of P, R and A ports

Tech Support