(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A valve for a highly integrated unit manifold with 2 direct-acting 3-port valves mounted in 1 station.
[Please click here for the catalog]
P. 1897 Plug-in
P. 1905 Dedicated for Non Plug-in Individual Wiring
Japanese Only
Part Number
Configured Part Number is shown.
V110T-D5NMZ-C4
Part Number |
---|
V110T-D5NMZ-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing | Type | Driving Type | Connecting Tube Diameter | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø4 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - |
Loading...
Please check the type/dimensions/specifications of the part V110T-D5NMZ-C4 in the 3-Port Solenoid Valve VV100 Series series.
Part Number |
---|
V100-DS15-030N |
V100-DS15-050 |
V100-DS15-050N |
V110T-D5NMZ-N1 |
V110T-D5NMZ-N3 |
V110T-D6CZ-C2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Pipe Port Type | Specifications | Status at Power Off | Plumbing | Type | Driving Type | Connecting Tube Diameter | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Common specifications | Mounting screw type | Switch specifications | Connector output method | Single solenoid wiring specifications | Cable Length (m) | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 105.23 | 1 Piece(s) | 46 Day(s) | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × No.4-40 UNC | - | - | - | 3 | D-sub connector cable assembly (For 15 pins) | ||
SGD 147.82 | 1 Piece(s) | 46 Day(s) | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × M2.6 × 0.45 | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
- | 1 Piece(s) | Quote | - | - | - | - | - | - | - | - | - | - | Related Components | - | - | - | - | - | - | - | - | Plug-in | - | 2 × No.4-40 UNC | - | - | - | 5 | D-sub connector cable assembly (For 15 pins) | ||
- | 1 Piece(s) | Quote | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø1/8 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - | ||
- | 1 Piece(s) | Quote | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC24V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | Ø5/32 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Plug-in | -COM. | - | - | Individual wiring with lead length 300 mm | Single wiring | - | - | ||
- | 1 Piece(s) | Quote | 3-Port Valve | Unit for Manifold Mounting | 2-Position Normally Closed | DC12V | Double | Manifold Base | One-Touch Plumbing | Standard | Self-Recovery (Spring Return) | Direct Plumbing | Solenoid Valves | Pilot Type Poppet | ø2 | 0 to 0.7 | Standard | Internal | With energy-saving circuit (long time continuous energizing type) | With light and surge voltage suppressor (Polarized type) | Straight tube fitting | Plug-in | +COM. | - | - | Dedicated for centralized wiring | Single wiring | - | - |
How can we improve?
How can we improve?